Million Guide GNZF Series

Million Guide GNZF Series
A new dimension high precision linear motion with the unique isolated multi-surface roller system.· The needle roller guide achieves even greater accuracy, for high precision linearity "from ball to needle" by using a needle roller in the configuration. [Main applications] Mounting devices, FA guides, mold guide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GNZF25-100-R60-FS
GNZF25-190-R60-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Post length
(mm)

496.43 €

1 34 Days 100

509.99 €

1 34 Days 190

Loading...

  1. 1

Basic information

Shaft Diameter(mm) 25 Material EN 1.2510 Equiv. Springs Length(mm) 60
Fixing Stopper Long Type

Tech Support