Rigid Shape Coupling - Clamping Type - (Part Numbers - CAD Download)

Rigid Shape Coupling - Clamping Type -
  • Promotional pricing
  • Volume Discount
A coupling with a simple shape that is capable of transmitting a strong torque for high torsional rigidity. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRG-53C-18K6X18K8

Part Number
SRG-53C-18K6X18K8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Buffer Part Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

51.46 €

1 12 Days 1010.01 to 20.00181853512001 to 4,000Backlash 0 / Low Inertia Moment / Small / Heat Resistant256000Aluminum9.8X10-5Both sides keywayK662.8K883.3

Loading...

  1. 1

Basic information

Application Servo Motor / Stepping Motor / Encoder Body Material Aluminum Allowable Lateral Misalignment(mm) 0
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

This page is Rigid Shape Coupling - Clamping Type -, part number SRG-53C-18K6X18K8.
You can find the detail information about specifications and dimensions on part number SRG-53C-18K6X18K8.

Variation of this product

Part Number
SRG-16C-3X5K2
SRG-16C-3X6
SRG-16C-3X6K2
SRG-53C-18K6X20
SRG-53C-18K6X20K6
SRG-53C-18K6X20K7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Buffer Part Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

15.31 €

1 12 Days 100.05 to 1.003516164,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small118000Aluminum3.0X10-7One Side Key Way---K221

13.51 €

1 5 Days 100.05 to 1.003616164,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small118000Aluminum3.0X10-7No Keyway------

15.31 €

1 12 Days 100.05 to 1.003616164,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small118000Aluminum3.0X10-7One Side Key Way---K221

48.74 €

1 12 Days 1010.01 to 20.00182053512001 to 4,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small256000Aluminum9.8X10-5One Side Key WayK662.8---

51.46 €

1 12 Days 1010.01 to 20.00182053512001 to 4,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small256000Aluminum9.8X10-5Both sides keywayK662.8K662.8

51.46 €

1 12 Days 1010.01 to 20.00182053512001 to 4,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small256000Aluminum9.8X10-5Both sides keywayK662.8K773

Tech Support