Rigid Shape Coupling - Clamping Long Type - (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRGL-20C-6K2X8

Part Number
SRGL-20C-6K2X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Buffer Part Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

21.49 €

1 12 Days 100.05 to 1.006820244,001 to 10,000Backlash 0 / Low Inertia Moment / Small / Heat Resistant2.514000Aluminum9.2X10-7One Side Key WayK221---

Loading...

  1. 1

Basic information

Application Servo Motor / Stepping Motor / Encoder Body Material Aluminum Allowable Lateral Misalignment(mm) 0
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

This page is Rigid Shape Coupling - Clamping Long Type -, part number SRGL-20C-6K2X8.
You can find the detail information about specifications and dimensions on part number SRGL-20C-6K2X8.

Variation of this product

Part Number
SRGL-16C-3X5K2
SRGL-16C-3X6
SRGL-16C-3X6K2
SRGL-20C-6K2X8K2
SRGL-20C-6K2X8K3
SRGL-20C-6K2X8K4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Buffer Part Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

20.21 €

1 12 Days 100.05 to 1.00351622.54,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small116000Aluminum3.4X10-7One Side Key Way---K221

18.41 €

1 6 Days 100.05 to 1.00361622.54,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small116000Aluminum3.4X10-7No Keyway------

20.21 €

1 12 Days 100.05 to 1.00361622.54,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small116000Aluminum3.4X10-7One Side Key Way---K221

23.31 €

1 12 Days 100.05 to 1.006820244,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small2.514000Aluminum9.2X10-7Both sides keywayK221K221

23.31 €

1 12 Days 100.05 to 1.006820244,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small2.514000Aluminum9.2X10-7Both sides keywayK221K331.4

23.31 €

1 12 Days 100.05 to 1.006820244,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small2.514000Aluminum9.2X10-7Both sides keywayK221K441.8

Tech Support