Rigid Shape Coupling - Clamping Long Type - (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRGL-25C-10K3X10K4

Part Number
SRGL-25C-10K3X10K4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Buffer Part Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

25.91 €

1 12 Days 101.01 to 3.00101025354,001 to 10,000Backlash 0 / Low Inertia Moment / Small / Heat Resistant410000Aluminum3.4X10-6Both sides keywayK331.4K441.8

Loading...

  1. 1

Basic information

Application Servo Motor / Stepping Motor / Encoder Body Material Aluminum Allowable Lateral Misalignment(mm) 0
Allowable Angular Misalignment(deg) 0 Operating Temperature Range(°C) -50::200 Allowable Axial Clearance (±)(mm) 0

This page is Rigid Shape Coupling - Clamping Long Type -, part number SRGL-25C-10K3X10K4.
You can find the detail information about specifications and dimensions on part number SRGL-25C-10K3X10K4.

Variation of this product

Part Number
SRGL-16C-3X5K2
SRGL-16C-3X6
SRGL-16C-3X6K2
SRGL-25C-10K3X11
SRGL-25C-10K3X11K4
SRGL-25C-10K3X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Outer Diameter
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Buffer Part Material Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

20.21 €

1 12 Days 100.05 to 1.00351622.54,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small116000Aluminum3.4X10-7One Side Key Way---K221

18.41 €

1 6 Days 100.05 to 1.00361622.54,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small116000Aluminum3.4X10-7No Keyway------

20.21 €

1 12 Days 100.05 to 1.00361622.54,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small116000Aluminum3.4X10-7One Side Key Way---K221

24.11 €

1 12 Days 101.01 to 3.00101125354,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small410000Aluminum3.4X10-6One Side Key WayK331.4---

25.91 €

1 12 Days 101.01 to 3.00101125354,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small410000Aluminum3.4X10-6Both sides keywayK331.4K441.8

24.11 €

1 12 Days 101.01 to 3.00101225354,001 to 10,000Backlash 0 / Low Inertia Moment / Heat Resistant / Small410000Aluminum3.4X10-6One Side Key WayK331.4---

Tech Support