Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRGL-25C-11X12K5
Part Number
|
---|
SRGL-25C-11X12K5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Buffer Part Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.11 € | 1 | 12 Days | 10 | 1.01 to 3.00 | 11 | 12 | 25 | 35 | 4,001 to 10,000 | Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 4 | 10000 | Aluminum | 3.4X10-6 | One Side Key Way | - | - | - | K5 | 5 | 2.3 |
Loading...
Application | Servo Motor / Stepping Motor / Encoder | Body Material | Aluminum | Allowable Lateral Misalignment(mm) | 0 |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 0 | Operating Temperature Range(°C) | -50::200 | Allowable Axial Clearance (±)(mm) | 0 |
This page is Rigid Shape Coupling - Clamping Long Type -, part number SRGL-25C-11X12K5.
You can find the detail information about specifications and dimensions on part number SRGL-25C-11X12K5.
Configure
Basic Attributes
Feature
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(Ø)
Shaft Bore Dia. (machined) D2(Ø)
Outer Diameter(Ø)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Buffer Part Material
With or without Keyway
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SRGL-16C-3X5K2 |
SRGL-16C-3X6 |
SRGL-16C-3X6K2 |
SRGL-25C-12K4X12 |
SRGL-25C-12K4X12K4 |
SRGL-25C-12K4X12K5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Buffer Part Material | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.21 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 3 | 5 | 16 | 22.5 | 4,001 to 10,000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 1 | 16000 | Aluminum | 3.4X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
18.41 € | 1 | 6 Days | 10 | 0.05 to 1.00 | 3 | 6 | 16 | 22.5 | 4,001 to 10,000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 1 | 16000 | Aluminum | 3.4X10-7 | No Keyway | - | - | - | - | - | - | ||
20.21 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 3 | 6 | 16 | 22.5 | 4,001 to 10,000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 1 | 16000 | Aluminum | 3.4X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
24.11 € | 1 | 12 Days | 10 | 1.01 to 3.00 | 12 | 12 | 25 | 35 | 4,001 to 10,000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 4 | 10000 | Aluminum | 3.4X10-6 | One Side Key Way | K4 | 4 | 1.8 | - | - | - | ||
25.91 € | 1 | 12 Days | 10 | 1.01 to 3.00 | 12 | 12 | 25 | 35 | 4,001 to 10,000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 4 | 10000 | Aluminum | 3.4X10-6 | Both sides keyway | K4 | 4 | 1.8 | K4 | 4 | 1.8 | ||
25.91 € | 1 | 12 Days | 10 | 1.01 to 3.00 | 12 | 12 | 25 | 35 | 4,001 to 10,000 | Backlash 0 / Low Inertia Moment / Heat Resistant / Small | 4 | 10000 | Aluminum | 3.4X10-6 | Both sides keyway | K4 | 4 | 1.8 | K5 | 5 | 2.3 |