Slit couplings / grub screw locking, feather key / cross slot / body: aluminium / SRB / SUNGIL (Part Numbers - CAD Download)

Slit couplings / grub screw locking, feather key / cross slot / body: aluminium / SRB / SUNGIL
  • Volume Discount
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRB-26-6X10

Part Number
SRB-26-6X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

17.85 €

1 11 Days 101.01 to 3.0061026.23010,001 to 78,000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant1.5180000.02 to 0.20.2Aluminum±0.43.4X10-6No Keyway------

Loading...

  1. 1

Basic information

Type Slit type Application Stepping Motor Body Material Aluminum
Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200

This page is Slit couplings / grub screw locking, feather key / cross slot / body: aluminium / SRB / SUNGIL, part number SRB-26-6X10.
You can find the detail information about specifications and dimensions on part number SRB-26-6X10.

Variation of this product

Part Number
SRB-12-3X5K2
SRB-12-4X4
SRB-12-4X5
SRB-26-6X10K3
SRB-26-6X10K4
SRB-26-6X11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

16.18 €

1 12 Days 100.05 to 1.003312.71810,001 to 78,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 00.2400000.02 to 0.20.1Polyacetal±±0.38.8X10-8One Side Key Way---K221

13.48 €

1 11 Days 101.01 to 3.004412.71810,001 to 78,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant0.2400000.02 to 0.20.1Aluminum±0.38.8X10-8No Keyway------

13.48 €

1 11 Days 101.01 to 3.004512.71810,001 to 78,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant0.2400000.02 to 0.20.1Aluminum±0.38.8X10-8No Keyway------

20.56 €

1 12 Days 101.01 to 3.0061026.23010,001 to 78,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant1.5180000.02 to 0.20.2Aluminum±0.43.4X10-6One Side Key Way---K331.4

20.56 €

1 12 Days 101.01 to 3.0061026.23010,001 to 78,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant1.5180000.02 to 0.20.2Aluminum±0.43.4X10-6One Side Key Way---K441.8

17.85 €

1 11 Days 101.01 to 3.0061126.23010,001 to 78,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant1.5180000.02 to 0.20.2Aluminum±0.43.4X10-6No Keyway------

Tech Support