Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SRB-60-18K7X24K7
Part Number
|
---|
SRB-60-18K7X24K7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.14 € | 1 | 12 Days | 10 | 20.01 to 50.00 | 18 | 24 | 60 | 88 | 4,001 to 10,000 | High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant | 24 | 8500 | 0.02 to 0.2 | 0.3 | Aluminum | ±0.5 | 3.0X10-4 | Both sides keyway | K7 | 7 | 3 | K7 | 7 | 3 |
Loading...
Type | Slit type | Application | Stepping Motor | Body Material | Aluminum |
---|---|---|---|---|---|
Allowable Angular Misalignment(deg) | 2.5 | Operating Temperature Range(°C) | -50::200 |
This page is Slit couplings / grub screw locking, feather key / cross slot / body: aluminium / SRB / SUNGIL, part number SRB-60-18K7X24K7.
You can find the detail information about specifications and dimensions on part number SRB-60-18K7X24K7.
Configure
Basic Attributes
Feature
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Buffer Part Material
With or without Keyway
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SRB-12-3X5K2 |
SRB-12-4X4 |
SRB-12-4X5 |
SRB-60-18K7X24K8 |
SRB-60-18K7X24K9 |
SRB-60-18K7X25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.18 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 3 | 3 | 12.7 | 18 | 10,001 to 78,000 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 | 0.2 | 40000 | 0.02 to 0.2 | 0.1 | Polyacetal | ±±0.3 | 8.8X10-8 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
13.48 € | 1 | 11 Days | 10 | 1.01 to 3.00 | 4 | 4 | 12.7 | 18 | 10,001 to 78,000 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant | 0.2 | 40000 | 0.02 to 0.2 | 0.1 | Aluminum | ±0.3 | 8.8X10-8 | No Keyway | - | - | - | - | - | - | ||
13.48 € | 1 | 11 Days | 10 | 1.01 to 3.00 | 4 | 5 | 12.7 | 18 | 10,001 to 78,000 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant | 0.2 | 40000 | 0.02 to 0.2 | 0.1 | Aluminum | ±0.3 | 8.8X10-8 | No Keyway | - | - | - | - | - | - | ||
99.14 € | 1 | 12 Days | 10 | 20.01 to 50.00 | 18 | 24 | 60 | 88 | 4,001 to 10,000 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant | 24 | 8500 | 0.02 to 0.2 | 0.3 | Aluminum | ±0.5 | 3.0X10-4 | Both sides keyway | K7 | 7 | 3 | K8 | 8 | 3.3 | ||
99.14 € | 1 | 12 Days | 10 | 20.01 to 50.00 | 15 | 15 | 60 | 88 | 4,001 to 10,000 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 | 24 | 8500 | 0.21 to 0.40 | 0.3 | Polyacetal | ±±0.5 | 3.0X10-4 | Both sides keyway | K7 | 7 | 3 | K9 | 9 | 3.3 | ||
95.52 € | 1 | 12 Days | 10 | 20.01 to 50.00 | 18 | 25 | 60 | 88 | 4,001 to 10,000 | High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant | 24 | 8500 | 0.02 to 0.2 | 0.3 | Aluminum | ±0.5 | 3.0X10-4 | One Side Key Way | K7 | 7 | 3 | - | - | - |