Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDA / SUNGIL (Part Numbers - CAD Download)

Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDA / SUNGIL
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDA-22C-7X7K3

Part Number
SDA-22C-7X7K3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

31.29 €

1 11 Days 101.01 to 3.007722.233High accuracy / Backlash 0 / Small1.1100000.21 to 0.400.43[Others] Other0.21.5X10-6One Side Key Way---K331.4

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Max. Rotational Speed Range(r/min) 4,001 to 10,000 Body Material Aluminum Category Coupling body
Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

This page is Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDA / SUNGIL, part number SDA-22C-7X7K3.
You can find the detail information about specifications and dimensions on part number SDA-22C-7X7K3.

Variation of this product

Part Number
SDA-22C-3X5
SDA-22C-3X5K2
SDA-22C-3X6
SDA-22C-7X8
SDA-22C-7X8K2
SDA-22C-7X8K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

29.47 €

1 10 Days 101.01 to 3.003522.233High accuracy / Backlash 0 / Small1.1100000.21 to 0.400.43[Others] Other0.21.5X10-6No Keyway------

31.29 €

1 11 Days 101.01 to 3.003522.233High accuracy / Backlash 0 / Small1.1100000.21 to 0.400.43[Others] Other0.21.5X10-6One Side Key Way---K221

29.47 €

1 10 Days 101.01 to 3.003622.233High accuracy / Backlash 0 / Small1.1100000.21 to 0.400.43[Others] Other0.21.5X10-6No Keyway------

29.47 €

1 10 Days 101.01 to 3.007822.233High accuracy / Backlash 0 / Small1.1100000.21 to 0.400.43[Others] Other0.21.5X10-6No Keyway------

31.29 €

1 11 Days 101.01 to 3.007822.233High accuracy / Backlash 0 / Small1.1100000.21 to 0.400.43[Others] Other0.21.5X10-6One Side Key Way---K221

31.29 €

1 11 Days 101.01 to 3.007822.233High accuracy / Backlash 0 / Small1.1100000.21 to 0.400.43[Others] Other0.21.5X10-6One Side Key Way---K331.4

Tech Support