Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SOH-32C-8X11
Part Number
|
---|
SOH-32C-8X11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Disc Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.05 € | 1 | 9 Days | 10 | 5.01 to 10.00 | 8 | 11 | 32 | 44.7 | 4,001 to 10,000 | Backlash 0 / Vibration Absorption / Small | - | 9000 | 1.1 to 3.0 | 2.5 | Polyacetal | Aluminum | 0.15 | 1.3X10-5 | No Keyway | - | - | - | - | - | - |
Loading...
Type | Oldham Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Stepping Motor |
---|---|---|---|---|---|
Body Material | Aluminum | Category | Coupling body | Allowable Angular Misalignment(deg) | 1.5 |
Operating Temperature Range(°C) | -20::80 |
This page is Oldham couplings / hub clamping, feather key / 1 disc: POM / body: aluminium / SOH / SUNGIL, part number SOH-32C-8X11.
You can find the detail information about specifications and dimensions on part number SOH-32C-8X11.
Configure
Basic Attributes
Feature
Rated Torque(Nm)
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Type
Rated torque range(N•m)
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Buffer Part Material
Disc Part Material
With or without Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SOH-16C-3X5 |
SOH-16C-3X5K2 |
SOH-16C-3X6 |
SOH-32C-8X11K4 |
SOH-32C-8X12 |
SOH-32C-8X12K4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Disc Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.41 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 3 | 5 | 16 | 23.9 | 4,001 to 10,000 | Backlash 0 / Small / Vibration Absorption | - | 13000 | 0.41 to 1.0 | 1 | Polyacetal | Aluminum | 0.1 | 3.7X10-7 | No Keyway | - | - | - | - | - | - | ||
22.04 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 3 | 5 | 16 | 23.9 | 4,001 to 10,000 | Backlash 0 / Small / Vibration Absorption | - | 13000 | 0.41 to 1.0 | 1 | Polyacetal | Aluminum | 0.1 | 3.7X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
18.41 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 3 | 6 | 16 | 23.9 | 4,001 to 10,000 | Backlash 0 / Small / Vibration Absorption | - | 13000 | 0.41 to 1.0 | 1 | Polyacetal | Aluminum | 0.1 | 3.7X10-7 | No Keyway | - | - | - | - | - | - | ||
26.88 € | 1 | 10 Days | 10 | 5.01 to 10.00 | 8 | 11 | 32 | 44.7 | 4,001 to 10,000 | Backlash 0 / Small / Vibration Absorption | - | 9000 | 1.1 to 3.0 | 2.5 | Polyacetal | Aluminum | 0.15 | 1.3X10-5 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
25.05 € | 1 | 5 Days | 10 | 5.01 to 10.00 | 8 | 12 | 32 | 44.7 | 4,001 to 10,000 | Backlash 0 / Small / Vibration Absorption | - | 9000 | 1.1 to 3.0 | 2.5 | Polyacetal | Aluminum | 0.15 | 1.3X10-5 | No Keyway | - | - | - | - | - | - | ||
26.88 € | 1 | 10 Days | 10 | 5.01 to 10.00 | 8 | 12 | 32 | 44.7 | 4,001 to 10,000 | Backlash 0 / Small / Vibration Absorption | - | 9000 | 1.1 to 3.0 | 2.5 | Polyacetal | Aluminum | 0.15 | 1.3X10-5 | One Side Key Way | - | - | - | K4 | 4 | 1.8 |