Servo couplings / 1 disc: steel / body: aluminium / SHDS / SUNGIL (Part Numbers - CAD Download)

Servo couplings / 1 disc: steel / body: aluminium / SHDS / SUNGIL
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SHDS-56C-12X12K4

Part Number
SHDS-56C-12X12K4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Misalignment Rated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

89.00 €

1 11 Days 10Angular Misalignment / Axial Misalignment20.01 to 50.0012125644.2High torsional rigidity / High Torque / Backlash 0 / Heat Resistant307700-Aluminum0.24.0X10-5One Side Key Way---K441.8

Loading...

  1. 1

Basic information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4,001 to 10,000
Body Material Aluminum Category Coupling body Allowable Angular Misalignment(deg) 0.7
Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

This page is Servo couplings / 1 disc: steel / body: aluminium / SHDS / SUNGIL, part number SHDS-56C-12X12K4.
You can find the detail information about specifications and dimensions on part number SHDS-56C-12X12K4.

Variation of this product

Part Number
SHDS-56C-10K3X11
SHDS-56C-10K3X11K4
SHDS-56C-10K3X12
SHDS-56C-12X12K5
SHDS-56C-12X14
SHDS-56C-12X14K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Misalignment Rated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

89.00 €

1 11 Days 10Angular Misalignment / Axial Misalignment20.01 to 50.0010115644.2High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-Aluminum0.24.0X10-5One Side Key WayK331.4---

90.80 €

1 11 Days 10Angular Misalignment / Axial Misalignment20.01 to 50.0010115644.2High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-Aluminum0.24.0X10-5Both sides keywayK331.4K441.8

89.00 €

1 11 Days 10Angular Misalignment / Axial Misalignment20.01 to 50.0010125644.2High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-Aluminum0.24.0X10-5One Side Key WayK331.4---

89.00 €

1 11 Days 10Angular Misalignment / Axial Misalignment20.01 to 50.0012125644.2High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-Aluminum0.24.0X10-5One Side Key Way---K552.3

87.18 €

1 10 Days 10Angular Misalignment / Axial Misalignment20.01 to 50.0012145644.2High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-Aluminum0.24.0X10-5No Keyway------

89.00 €

1 11 Days 10Angular Misalignment / Axial Misalignment20.01 to 50.0012145644.2High Torque / High torsional rigidity / Backlash 0 / Heat Resistant307700-Aluminum0.24.0X10-5One Side Key Way---K552.3

Tech Support