Slit couplings / hub clamping, feather key / cross slot / body: aluminium / SRBA / SUNGIL (Part Numbers - CAD Download)

Slit couplings / hub clamping, feather key / cross slot / body: aluminium / SRBA / SUNGIL
  • Promotional pricing
Clamping type slit coupling that has a low moment of inertia and is stable even at high rotations.
[Features]
・ Spring with 0 backlash and radial beam absorbs eccentricity, declination, and end play.
·It has high torsional rigidity and torque tolerance, as well as high oil and chemical resistance.
·A long type, identical forward/reverse rotation characteristics, no need for repair.
[Applications]
・ Optimal for serial drive of transmission equipment, position control / positioning table, robot system, boring, and polishing machine.
·Can be used for machining centers (machine tools), medical equipment, servo motors, speed reducers, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRBA-32C-8K4X8K2

Part Number
SRBA-32C-8K4X8K2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

28.87 €

1 12 Days 101.01 to 3.008831.8394,001 to 10,000High torsional rigidity / High Torque / Backlash 0 / Low Inertia Moment / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6Both sides keywayK441.8K221

Loading...

  1. 1

Basic information

Type Slit type Application Stepping Motor Body Material Aluminum
Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200

This page is Slit couplings / hub clamping, feather key / cross slot / body: aluminium / SRBA / SUNGIL, part number SRBA-32C-8K4X8K2.
You can find the detail information about specifications and dimensions on part number SRBA-32C-8K4X8K2.

Variation of this product

Part Number
SRBA-32C-10K3X11
SRBA-32C-10K3X11K4
SRBA-32C-10K3X12
SRBA-32C-8K4X8K3
SRBA-32C-8K4X8K4
SRBA-32C-8K4X9.525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Feature Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

26.16 €

1 12 Days 101.01 to 3.00101131.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6One Side Key WayK331.4---

28.87 €

1 12 Days 101.01 to 3.00101131.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6Both sides keywayK331.4K441.8

26.16 €

1 12 Days 101.01 to 3.00101231.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6One Side Key WayK331.4---

28.87 €

1 12 Days 101.01 to 3.008831.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6Both sides keywayK441.8K331.4

28.87 €

1 12 Days 101.01 to 3.008831.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6Both sides keywayK441.8K441.8

26.16 €

1 12 Days 101.01 to 3.0089.52531.8394,001 to 10,000High Torque / High torsional rigidity / Low Inertia Moment / Backlash 0 / Small / Heat Resistant2.650000.02 to 0.20.2Aluminum±0.41.0X10-6One Side Key WayK441.8---

Tech Support