Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SRBAS-60C-24X24K9 |
SRBAS-60C-25X25K9 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
243.84 € | 1 | 12 Days | 10 | 20.01 to 50.00 | 15 | 15 | 60 | 76.2 | High torsional rigidity / High Torque / Backlash 0 | 34 | 2600 | 0.21 to 0.40 | Polyacetal | ±±0.5 | 8.5X10-4 | One Side Key Way | - | - | - | K9 | 9 | 3.3 | ||
243.84 € | 1 | 12 Days | 10 | 20.01 to 50.00 | 15 | 15 | 60 | 76.2 | High torsional rigidity / High Torque / Backlash 0 | 34 | 2600 | 0.21 to 0.40 | Polyacetal | ±±0.5 | 8.5X10-4 | One Side Key Way | - | - | - | K9 | 9 | 3.3 |
Loading...
Type | Slit type | Application | Stepping Motor | Max. Rotational Speed Range(r/min) | 2001 to 4,000 |
---|---|---|---|---|---|
Body Material | Stainless Steel | Allowable Lateral Misalignment(mm) | 0.25 | Allowable Angular Misalignment(deg) | 2.5 |
Operating Temperature Range(°C) | -50::200 |
Configure
Basic Attributes
Feature
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Buffer Part Material
With or without Keyway
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes