Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDCS-42C-6X16K6
Part Number
|
---|
SDCS-42C-6X16K6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Misalignment | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.56 € | 1 | 11 Days | 10 | Angular Misalignment / Axial Misalignment | 5.01 to 10.00 | 6 | 16 | 42.5 | 31.4 | High accuracy / Backlash 0 / Small | 6 | 8000 | - | [Others] Other | 0.2 | 3.4X10-5 | One Side Key Way | - | - | - | K6 | 6 | 2.8 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Max. Rotational Speed Range(r/min) | 4,001 to 10,000 |
---|---|---|---|---|---|
Body Material | Aluminum | Category | Coupling body | Allowable Angular Misalignment(deg) | 1 |
Disc Part Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
This page is Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDC-S / SUNGIL, part number SDCS-42C-6X16K6.
You can find the detail information about specifications and dimensions on part number SDCS-42C-6X16K6.
Configure
Basic Attributes
Allowable Misalignment
Feature
Allowable Lateral Misalignment(mm)
Buffer Part Material
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
Type
Rated torque range(N•m)
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Rated Torque(Nm)
Max. Rotational Speed(r/min)
With or without Keyway
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SDCS-42C-10K3X11 |
SDCS-42C-10K3X11K4 |
SDCS-42C-10K3X12 |
SDCS-42C-6X17 |
SDCS-42C-6X17K5 |
SDCS-42C-6X17K6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Misalignment | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.66 € | 1 | 11 Days | 10 | Angular Misalignment / Axial Misalignment | 5.01 to 10.00 | 10 | 11 | 42.5 | 31.4 | High accuracy / Backlash 0 / Small | 6 | 8000 | - | [Others] Other | 0.2 | 3.4X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
43.46 € | 1 | 11 Days | 10 | Angular Misalignment / Axial Misalignment | 5.01 to 10.00 | 10 | 11 | 42.5 | 31.4 | High accuracy / Backlash 0 / Small | 6 | 8000 | - | [Others] Other | 0.2 | 3.4X10-5 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
41.66 € | 1 | 11 Days | 10 | Angular Misalignment / Axial Misalignment | 5.01 to 10.00 | 10 | 12 | 42.5 | 31.4 | High accuracy / Backlash 0 / Small | 6 | 8000 | - | [Others] Other | 0.2 | 3.4X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
39.84 € | 1 | 10 Days | 10 | Angular Misalignment / Axial Misalignment | 5.01 to 10.00 | 6 | 17 | 42.5 | 31.4 | High accuracy / Backlash 0 / Small | 6 | 8000 | - | [Others] Other | 0.2 | 3.4X10-5 | No Keyway | - | - | - | - | - | - | ||
41.66 € | 1 | 11 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 5.01 to 10.00 | 6 | 6 | 42.5 | 31.4 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 8000 | 0 | Aluminum | ±0.2 | 3.4X10-5 | One Side Key Way | - | - | - | K5 | 5 | 2.3 | ||
42.56 € | 1 | 11 Days | 10 | Angular Misalignment / Eccentricity / Axial Misalignment | 5.01 to 10.00 | 6 | 6 | 42.5 | 31.4 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 8000 | 0 | Aluminum | ±0.2 | 3.4X10-5 | One Side Key Way | - | - | - | K6 | 6 | 2.8 |