Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDC-S / SUNGIL (Part Numbers - CAD Download)

Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDC-S / SUNGIL
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDCS-42C-16K6X19K7

Part Number
SDCS-42C-16K6X19K7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Misalignment Rated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
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
45.27 €

1 11 Days 10Angular Misalignment / Axial Misalignment5.01 to 10.00161942.531.4High accuracy / Backlash 0 / Small68000-[Others] Other0.23.4X10-5Both sides keywayK662.8K773

Loading...

  1. 1

Basic information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4,001 to 10,000
Body Material Aluminum Category Coupling body Allowable Angular Misalignment(deg) 1
Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

This page is Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDC-S / SUNGIL, part number SDCS-42C-16K6X19K7.
You can find the detail information about specifications and dimensions on part number SDCS-42C-16K6X19K7.

Variation of this product

Part Number
SDCS-42C-10K3X11
SDCS-42C-10K3X11K4
SDCS-42C-10K3X12
SDCS-42C-16K6X19K8
SDCS-42C-16X16
SDCS-42C-16X16K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Misalignment Rated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
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
41.66 €

1 11 Days 10Angular Misalignment / Axial Misalignment5.01 to 10.00101142.531.4High accuracy / Backlash 0 / Small68000-[Others] Other0.23.4X10-5One Side Key WayK331.4---

43.46 €

1 11 Days 10Angular Misalignment / Axial Misalignment5.01 to 10.00101142.531.4High accuracy / Backlash 0 / Small68000-[Others] Other0.23.4X10-5Both sides keywayK331.4K441.8

41.66 €

1 11 Days 10Angular Misalignment / Axial Misalignment5.01 to 10.00101242.531.4High accuracy / Backlash 0 / Small68000-[Others] Other0.23.4X10-5One Side Key WayK331.4---

45.27 €

1 11 Days 10Angular Misalignment / Axial Misalignment5.01 to 10.00161942.531.4High accuracy / Backlash 0 / Small68000-[Others] Other0.23.4X10-5Both sides keywayK662.8K883.3

39.84 €

1 10 Days 10Angular Misalignment / Axial Misalignment5.01 to 10.00161642.531.4High accuracy / Backlash 0 / Small68000-[Others] Other0.23.4X10-5No Keyway------

41.66 €

1 11 Days 10Angular Misalignment / Axial Misalignment5.01 to 10.00161642.531.4High accuracy / Backlash 0 / Small68000-[Others] Other0.23.4X10-5One Side Key Way---K552.3

Tech Support