Servo couplings / hub clamping, feather key / 2 discs: steel / body: aluminium / SDWC / SUNGIL (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDWC-42C-10K4X17K5

Part Number
SDWC-42C-10K4X17K5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
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
33.88 €

1 11 Days 105.01 to 10.00101742.546.2High accuracy / Backlash 0 / Small / Heat Resistant680000.21 to 0.400.18[Others] Other±0.53.3X10-5With KeywayK441.8K552.3

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Max. Rotational Speed Range(r/min) 4,001 to 10,000 Body Material Aluminum Category Coupling body
Allowable Angular Misalignment(deg) 1.5 Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

This page is Servo couplings / hub clamping, feather key / 2 discs: steel / body: aluminium / SDWC / SUNGIL, part number SDWC-42C-10K4X17K5.
You can find the detail information about specifications and dimensions on part number SDWC-42C-10K4X17K5.

Variation of this product

Part Number
SDWC-39C-10K3X11
SDWC-39C-10K3X11K4
SDWC-39C-10K3X12
SDWC-42C-10K4X17K6
SDWC-42C-10K4X18
SDWC-42C-10K4X18K6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
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
29.55 €

1 11 Days 103.01 to 5.0010113945High accuracy / Backlash 0 / Small580000.21 to 0.400.18[Others] Other0.42.4X10-5One Side Key WayK331.4---

31.36 €

1 11 Days 103.01 to 5.0010113945High accuracy / Backlash 0 / Small580000.21 to 0.400.18[Others] Other0.42.4X10-5Both sides keywayK331.4K441.8

29.55 €

1 11 Days 103.01 to 5.0010123945High accuracy / Backlash 0 / Small580000.21 to 0.400.18[Others] Other0.42.4X10-5One Side Key WayK331.4---

34.80 €

1 11 Days 105.01 to 10.00101742.546.2High accuracy / Backlash 0 / Small / Heat Resistant680000.21 to 0.400.18[Others] Other±0.53.3X10-5With KeywayK441.8K662.8

32.07 €

1 11 Days 105.01 to 10.00101842.546.2High accuracy / Backlash 0 / Small / Heat Resistant680000.21 to 0.400.18[Others] Other0.53.3X10-5One Side Key WayK441.8---

34.80 €

1 11 Days 105.01 to 10.00101842.546.2High accuracy / Backlash 0 / Small / Heat Resistant680000.21 to 0.400.18[Others] Other0.53.3X10-5Both sides keywayK441.8K662.8

Tech Support