Servo couplings / hub clamping, feather key / 2 discs: steel / body: aluminium / SDW / SUNGIL (Part Numbers - CAD Download)

Servo couplings / hub clamping, feather key / 2 discs: steel / body: aluminium / SDW / SUNGIL
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SDW-80C-15K5X18K7
SDW-80C-15K5X19K7
SDW-80C-15K5X20K7
SDW-80C-15K5X22K7
SDW-80C-15K5X24K7
SDW-80C-15K5X25K7
SDW-80C-16K5X18K7
SDW-80C-16K5X19K7
SDW-80C-16K5X20K7
SDW-80C-16K5X22K7
SDW-80C-16K5X24K7
SDW-80C-16K5X25K7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Rated Torque
(Nm)
Allowable Lateral Misalignment Range
(mm)
Buffer Part Material Allowable Axial Clearance (±)
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
90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

90.05 €

1 11 Days 1050.01 to 100.0016168082.5750.21 to 0.40[Others] Other±0.68.4X10-4With KeywayK552.3K773

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Max. Rotational Speed Range(r/min) 4,001 to 10,000 Feature High accuracy / Backlash 0 / Heat Resistant Body Material Aluminum
Category Coupling body Max. Rotational Speed(r/min) 6000 Allowable Lateral Misalignment(mm) 0.4
Allowable Angular Misalignment(deg) 2 Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

Tech Support