Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDW-80C-16K5X20
Part Number
|
---|
SDW-80C-16K5X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Rated Torque (Nm) | Allowable Lateral Misalignment Range (mm) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.15 € | 1 | 11 Days | 10 | 50.01 to 100.00 | 16 | 20 | 80 | 82.5 | 75 | 0.21 to 0.40 | [Others] Other | 0.6 | 8.4X10-4 | One Side Key Way | K5 | 5 | 2.3 | - | - | - |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4,001 to 10,000 | Feature | High accuracy / Backlash 0 / Heat Resistant | Body Material | Aluminum |
Category | Coupling body | Max. Rotational Speed(r/min) | 6000 | Allowable Lateral Misalignment(mm) | 0.4 |
Allowable Angular Misalignment(deg) | 2 | Disc Part Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
This page is Servo couplings / hub clamping, feather key / 2 discs: steel / body: aluminium / SDW / SUNGIL, part number SDW-80C-16K5X20.
You can find the detail information about specifications and dimensions on part number SDW-80C-16K5X20.
Configure
Basic Attributes
Buffer Part Material
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Type
Rated torque range(N•m)
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Rated Torque(Nm)
Allowable Lateral Misalignment Range(mm)
With or without Keyway
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SDW-100C-20K6X20K8 |
SDW-100C-20K6X22 |
SDW-100C-20K6X22K6 |
SDW-80C-16K5X20K6 |
SDW-80C-16K5X20K7 |
SDW-80C-16K5X20K8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Rated Torque (Nm) | Allowable Lateral Misalignment Range (mm) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.63 € | 1 | 11 Days | 10 | 100~Less than 500 | 20 | 20 | 104.5 | 102.5 | 220 | 0.21 to 0.40 | [Others] Other | ±0.8 | 2.9X10-3 | With Keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
130.73 € | 1 | 11 Days | 10 | 100~Less than 500 | 20 | 22 | 104.5 | 102.5 | 220 | 0.21 to 0.40 | Aluminum | 0.8 | 2.9X10-3 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
132.63 € | 1 | 11 Days | 10 | 100~Less than 500 | 20 | 22 | 104.5 | 102.5 | 220 | 0.21 to 0.40 | Aluminum | 0.8 | 2.9X10-3 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
90.05 € | 1 | 11 Days | 10 | 50.01 to 100.00 | 16 | 20 | 80 | 82.5 | 75 | 0.21 to 0.40 | [Others] Other | 0.6 | 8.4X10-4 | Both sides keyway | K5 | 5 | 2.3 | K6 | 6 | 2.8 | ||
90.05 € | 1 | 11 Days | 10 | 50.01 to 100.00 | 16 | 16 | 80 | 82.5 | 75 | 0.21 to 0.40 | [Others] Other | ±0.6 | 8.4X10-4 | With Keyway | K5 | 5 | 2.3 | K7 | 7 | 3 | ||
90.05 € | 1 | 11 Days | 10 | 50.01 to 100.00 | 16 | 16 | 80 | 82.5 | 75 | 0.21 to 0.40 | [Others] Other | ±0.6 | 8.4X10-4 | With Keyway | K5 | 5 | 2.3 | K8 | 8 | 3.3 |