Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL (Part Numbers - CAD Download)

Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SDWA-26-8K4X9.525K2
SDWA-26-9.525K4X9.525K2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
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
28.28 €

1 11 Days 101.01 to 3.004426.6264,001 to 10,000High accuracy / Backlash 0 / Small / Heat Resistant1.5100000.21 to 0.400.3[Others] Other±0.32.3X10-6With KeywayK441.8K221

28.28 €

1 11 Days 101.01 to 3.004426.6264,001 to 10,000High accuracy / Backlash 0 / Small / Heat Resistant1.5100000.21 to 0.400.3[Others] Other±0.32.3X10-6With KeywayK441.8K221

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Body Material Aluminum Category Coupling body Allowable Angular Misalignment(deg) 3
Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

Tech Support