Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDWA-42-6.35K3X15K5
Part Number
|
---|
SDWA-42-6.35K3X15K5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.93 € | 1 | 11 Days | 10 | 5.01 to 10.00 | 6.35 | 15 | 42.5 | 39.7 | 4,001 to 10,000 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 8000 | 0.21 to 0.40 | 0.2 | Aluminum | 0.5 | 2.1X10-5 | Both sides keyway | K3 | 3 | 1.4 | K5 | 5 | 2.3 |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Body Material | Aluminum | Category | Coupling body | Allowable Angular Misalignment(deg) | 3 |
Disc Part Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
This page is Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL, part number SDWA-42-6.35K3X15K5.
You can find the detail information about specifications and dimensions on part number SDWA-42-6.35K3X15K5.
Configure
Basic Attributes
Feature
Type
Rated torque range(N•m)
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Rated Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Buffer Part Material
With or without Keyway
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SDWA-16-3X5 |
SDWA-16-3X5K2 |
SDWA-16-4.5X4.5 |
SDWA-42-6.35K3X15K6 |
SDWA-42-6.35K3X6.35 |
SDWA-42-6.35K3X6.35K2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.59 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 3 | 3 | 16 | 15.6 | 10,001 to 78,000 | High accuracy / Backlash 0 / Small / Heat Resistant | 0.5 | 12000 | 0.21 to 0.40 | 0.2 | Aluminum | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
21.40 € | 1 | 11 Days | 10 | 1.01 to 3.00 | 3 | 3 | 16 | 15.6 | 10,001 to 78,000 | High accuracy / Backlash 0 / Small / Heat Resistant | 0.5 | 12000 | 0.21 to 0.40 | 0.2 | Aluminum | 0.2 | 2.2X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
19.59 € | 1 | 10 Days | 10 | 0.05 to 1.00 | 4.5 | 4.5 | 16 | 15.6 | 10,001 to 78,000 | High accuracy / Backlash 0 / Small | 0.5 | 12000 | 0.02 to 0.2 | 0.2 | [Others] Other | 0.2 | 2.2X10-7 | No Keyway | - | - | - | - | - | - | ||
41.85 € | 1 | 11 Days | 10 | 5.01 to 10.00 | 6.35 | 15 | 42.5 | 39.7 | 4,001 to 10,000 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 8000 | 0.21 to 0.40 | 0.2 | Aluminum | 0.5 | 2.1X10-5 | Both sides keyway | K3 | 3 | 1.4 | K6 | 6 | 2.8 | ||
39.12 € | 1 | 11 Days | 10 | 5.01 to 10.00 | 6.35 | 6.35 | 42.5 | 39.7 | 4,001 to 10,000 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 8000 | 0.21 to 0.40 | 0.2 | Aluminum | 0.5 | 2.1X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
40.93 € | 1 | 11 Days | 10 | 5.01 to 10.00 | 6.35 | 6.35 | 42.5 | 39.7 | 4,001 to 10,000 | High accuracy / Backlash 0 / Small / Heat Resistant | 6 | 8000 | 0.21 to 0.40 | 0.2 | Aluminum | 0.5 | 2.1X10-5 | Both sides keyway | K3 | 3 | 1.4 | K2 | 2 | 1 |