Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL (Part Numbers - CAD Download)

Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDWA-31-8K4X8K4

Part Number
SDWA-31-8K4X8K4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
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
29.52 €

1 11 Days 101.01 to 3.008831.824.54,001 to 10,000High accuracy / Backlash 0 / Small390000.02 to 0.20.2[Others] Other0.44.3X10-6Both sides keywayK441.8K441.8

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Body Material Aluminum Category Coupling body Allowable Angular Misalignment(deg) 3
Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

This page is Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL, part number SDWA-31-8K4X8K4.
You can find the detail information about specifications and dimensions on part number SDWA-31-8K4X8K4.

Variation of this product

Part Number
SDWA-16-3X5
SDWA-16-3X5K2
SDWA-16-4.5X4.5
SDWA-31-8K4X9
SDWA-31-8K4X9.525
SDWA-31-8K4X9.525K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
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
19.59 €

1 10 Days 101.01 to 3.00331615.610,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant0.5120000.21 to 0.400.2Aluminum0.22.2X10-7No Keyway------

21.40 €

1 11 Days 101.01 to 3.00331615.610,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant0.5120000.21 to 0.400.2Aluminum0.22.2X10-7One Side Key Way---K221

19.59 €

1 10 Days 100.05 to 1.004.54.51615.610,001 to 78,000High accuracy / Backlash 0 / Small0.5120000.02 to 0.20.2[Others] Other0.22.2X10-7No Keyway------

27.72 €

1 11 Days 101.01 to 3.008931.824.54,001 to 10,000High accuracy / Backlash 0 / Small390000.02 to 0.20.2[Others] Other0.44.3X10-6One Side Key WayK441.8---

27.72 €

1 11 Days 101.01 to 3.0089.52531.824.54,001 to 10,000High accuracy / Backlash 0 / Small390000.02 to 0.20.2[Others] Other0.44.3X10-6One Side Key WayK441.8---

29.52 €

1 11 Days 101.01 to 3.005531.824.54,001 to 10,000High accuracy / Backlash 0 / Small / Heat Resistant390000.02 to 0.20.2[Others] Other±0.44.3X10-6With KeywayK441.8K221

Tech Support