Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL (Part Numbers - CAD Download)

Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SDWA-22-3X9.525K4
SDWA-22-4X9.525K4
SDWA-22-4.5X9.525K4
SDWA-22-5X9.525K4
SDWA-22-6X9.525K4
SDWA-22-6.35X8K4
SDWA-22-6.35X9.525K4
SDWA-22-7X9.525K4
SDWA-22-8X9.525K4
SDWA-22-9X9.525K4
SDWA-22-9.525X9.525K4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Allowable Axial Clearance (±)
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
23.92 €

1 11 Days 101.01 to 3.003322.22010,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant1.1120000.02 to 0.20.2[Others] Other±0.21.0X10-6One Side Key Way---K441.8

23.92 €

1 11 Days 101.01 to 3.003322.22010,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant1.1120000.02 to 0.20.2[Others] Other±0.21.0X10-6One Side Key Way---K441.8

23.92 €

1 11 Days 101.01 to 3.003322.22010,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant1.1120000.02 to 0.20.2[Others] Other±0.21.0X10-6One Side Key Way---K441.8

23.92 €

1 11 Days 101.01 to 3.003322.22010,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant1.1120000.02 to 0.20.2[Others] Other±0.21.0X10-6One Side Key Way---K441.8

23.92 €

1 11 Days 101.01 to 3.003322.22010,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant1.1120000.02 to 0.20.2[Others] Other±0.21.0X10-6One Side Key Way---K441.8

23.92 €

1 11 Days 101.01 to 3.003322.22010,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant1.1120000.02 to 0.20.2[Others] Other±0.21.0X10-6One Side Key Way---K441.8

23.92 €

1 11 Days 101.01 to 3.003322.22010,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant1.1120000.02 to 0.20.2[Others] Other±0.21.0X10-6One Side Key Way---K441.8

23.92 €

1 11 Days 101.01 to 3.003322.22010,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant1.1120000.02 to 0.20.2[Others] Other±0.21.0X10-6One Side Key Way---K441.8

23.92 €

1 11 Days 101.01 to 3.003322.22010,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant1.1120000.02 to 0.20.2[Others] Other±0.21.0X10-6One Side Key Way---K441.8

23.92 €

1 11 Days 101.01 to 3.003322.22010,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant1.1120000.02 to 0.20.2[Others] Other±0.21.0X10-6One Side Key Way---K441.8

23.92 €

1 11 Days 101.01 to 3.003322.22010,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant1.1120000.02 to 0.20.2[Others] Other±0.21.0X10-6One Side Key Way---K441.8

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Body Material Aluminum Category Coupling body Allowable Angular Misalignment(deg) 3
Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

Tech Support