Servo couplings / hub clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL (Part Numbers - CAD Download)

Servo couplings / hub clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL
  • Promotional pricing
Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

(i)Remark

  • *There are some errors in the content of the catalog. Information about the specifications can be found in the respective product information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDWA-22C-6X7K3

Part Number
SDWA-22C-6X7K3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

21.49 €

1 11 Days 101.01 to 3.006722.2254,001 to 10,000High accuracy / Backlash 0 / Small1.1100000.02 to 0.20.121.5[Others] Other0.21.3X10-6One Side Key Way---K331.4

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Body Material Aluminum Category Coupling body Disc Part Material Stainless Steel
Operating Temperature Range(°C) -50::200

This page is Servo couplings / hub clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL, part number SDWA-22C-6X7K3.
You can find the detail information about specifications and dimensions on part number SDWA-22C-6X7K3.

Variation of this product

Part Number
SDWA-16C-3X5
SDWA-16C-3X5K2
SDWA-16C-4.5X4.5
SDWA-22C-6X8
SDWA-22C-6X8K2
SDWA-22C-6X8K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

26.95 €

1 10 Days 101.01 to 3.00351621.210,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant0.5140000.21 to 0.400.051Aluminum0.23.3X10-7No Keyway------

28.76 €

1 11 Days 101.01 to 3.00351621.210,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant0.5140000.21 to 0.400.051Aluminum0.23.3X10-7One Side Key Way---K221

26.95 €

1 10 Days 100.05 to 1.004.54.51621.210,001 to 78,000High accuracy / Backlash 0 / Small0.5140000.02 to 0.20.051[Others] Other0.23.3X10-7No Keyway------

20.53 €

1 Same day

Stock

101.01 to 3.006822.2254,001 to 10,000High accuracy / Backlash 0 / Small1.1100000.02 to 0.20.121.5[Others] Other0.21.3X10-6No Keyway------

21.49 €

1 11 Days 101.01 to 3.006822.2254,001 to 10,000High accuracy / Backlash 0 / Small1.1100000.02 to 0.20.121.5[Others] Other0.21.3X10-6One Side Key Way---K221

21.49 €

1 11 Days 101.01 to 3.006822.2254,001 to 10,000High accuracy / Backlash 0 / Small1.1100000.02 to 0.20.121.5[Others] Other0.21.3X10-6One Side Key Way---K331.4

Tech Support