Servo couplings / hub clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL (Part Numbers - CAD Download)

Servo couplings / hub clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL
Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDWA-22C-6.35K3X9.525K2

Part Number
SDWA-22C-6.35K3X9.525K2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
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
23.31 €

1 11 Days 101.01 to 3.006.359.52522.2254,001 to 10,000High accuracy / Backlash 0 / Small / Heat Resistant1.1100000.02 to 0.20.121.5[Others] Other±0.21.3X10-6With KeywayK331.4K221

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Body Material Aluminum Category Coupling body Disc Part Material Stainless Steel
Operating Temperature Range(°C) -50::200

This page is Servo couplings / hub clamping, feather key / 2 discs: steel / body: aluminium / SDWA / SUNGIL, part number SDWA-22C-6.35K3X9.525K2.
You can find the detail information about specifications and dimensions on part number SDWA-22C-6.35K3X9.525K2.

Variation of this product

Part Number
SDWA-16C-3X5
SDWA-16C-3X5K2
SDWA-16C-4.5X4.5
SDWA-22C-6.35K3X9.525K3
SDWA-22C-6.35K3X9.525K4
SDWA-22C-6.35K3X9K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
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
26.95 €

1 10 Days 101.01 to 3.00351621.210,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant0.5140000.21 to 0.400.051Aluminum0.23.3X10-7No Keyway------

28.76 €

1 11 Days 101.01 to 3.00351621.210,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant0.5140000.21 to 0.400.051Aluminum0.23.3X10-7One Side Key Way---K221

26.95 €

1 10 Days 100.05 to 1.004.54.51621.210,001 to 78,000High accuracy / Backlash 0 / Small0.5140000.02 to 0.20.051[Others] Other0.23.3X10-7No Keyway------

23.31 €

1 11 Days 101.01 to 3.006.359.52522.2254,001 to 10,000High accuracy / Backlash 0 / Small / Heat Resistant1.1100000.02 to 0.20.121.5[Others] Other±0.21.3X10-6With KeywayK331.4K331.4

23.31 €

1 11 Days 101.01 to 3.006.359.52522.2254,001 to 10,000High accuracy / Backlash 0 / Small / Heat Resistant1.1100000.02 to 0.20.121.5[Others] Other±0.21.3X10-6With KeywayK331.4K441.8

23.31 €

1 11 Days 101.01 to 3.006.35922.2254,001 to 10,000High accuracy / Backlash 0 / Small / Heat Resistant1.1100000.02 to 0.20.121.5[Others] Other±0.21.3X10-6With KeywayK331.4K331.4

Tech Support