Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDAA / SUNGIL (Part Numbers - CAD Download)

Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDAA / SUNGIL
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDAA-42-8X9.525K4

Part Number
SDAA-42-8X9.525K4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

46.62 €

1 11 Days 105.01 to 10.0089.52542.550680000.21 to 0.400.40.52.7X10-5One Side Key Way---K441.8

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Max. Rotational Speed Range(r/min) 4,001 to 10,000 Feature High accuracy / Backlash 0 / Small / Heat Resistant Body Material Aluminum
Category Coupling body Allowable Angular Misalignment(deg) 3 Buffer Part Material Aluminum
Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

This page is Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SDAA / SUNGIL, part number SDAA-42-8X9.525K4.
You can find the detail information about specifications and dimensions on part number SDAA-42-8X9.525K4.

Variation of this product

Part Number
SDAA-42-10K3X11
SDAA-42-10K3X11K4
SDAA-42-10K3X12
SDAA-42-8X9K3
SDAA-42-9.525K2X10
SDAA-42-9.525K2X10K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

46.62 €

1 11 Days 105.01 to 10.00101142.550680000.21 to 0.400.40.52.7X10-5One Side Key WayK331.4---

48.43 €

1 11 Days 105.01 to 10.00101142.550680000.21 to 0.400.40.52.7X10-5Both sides keywayK331.4K441.8

46.62 €

1 11 Days 105.01 to 10.00101242.550680000.21 to 0.400.40.52.7X10-5One Side Key WayK331.4---

46.62 €

1 11 Days 105.01 to 10.006642.550680000.21 to 0.400.4±0.52.7X10-5One Side Key Way---K331.4

46.62 €

1 11 Days 105.01 to 10.006642.550680000.21 to 0.400.4±0.52.7X10-5One Side Key WayK221---

48.43 €

1 11 Days 105.01 to 10.006642.550680000.21 to 0.400.4±0.52.7X10-5With KeywayK221K331.4

Tech Support