Servo couplings / 2 discs: steel / body: aluminium / SDAA / SUNGIL (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDAA-54C-12X16K5

Part Number
SDAA-54C-12X16K5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

72.11 €

1 11 Days 1020.01 to 50.0012165475.62270000.41 to 1.00.50.59.0X10-5One Side Key Way---K552.3

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Max. Rotational Speed Range(r/min) 4,001 to 10,000 Feature High accuracy / Backlash 0 / Small / Heat Resistant Body Material Aluminum
Category Coupling body Allowable Angular Misalignment(deg) 3 Buffer Part Material Aluminum
Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

This page is Servo couplings / 2 discs: steel / body: aluminium / SDAA / SUNGIL, part number SDAA-54C-12X16K5.
You can find the detail information about specifications and dimensions on part number SDAA-54C-12X16K5.

Variation of this product

Part Number
SDAA-42C-10K3X11
SDAA-42C-10K3X11K4
SDAA-42C-10K3X12
SDAA-54C-12X16K6
SDAA-54C-12X17
SDAA-54C-12X17K5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

51.51 €

1 11 Days 105.01 to 10.00101142.550680000.21 to 0.400.40.52.7X10-5One Side Key WayK331.4---

53.31 €

1 11 Days 105.01 to 10.00101142.550680000.21 to 0.400.40.52.7X10-5Both sides keywayK331.4K441.8

51.51 €

1 11 Days 105.01 to 10.00101242.550680000.21 to 0.400.40.52.7X10-5One Side Key WayK331.4---

73.03 €

1 11 Days 1020.01 to 50.0012165475.62270000.41 to 1.00.50.59.0X10-5One Side Key Way---K662.8

70.31 €

1 10 Days 1020.01 to 50.0012175475.62270000.41 to 1.00.50.59.0X10-5No Keyway------

72.11 €

1 11 Days 1020.01 to 50.0010105475.62270000.41 to 1.00.5±0.59.0X10-5One Side Key Way---K552.3

Tech Support