Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDAB-42-8K2X12K4
Part Number
|
---|
SDAB-42-8K2X12K4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.36 € | 1 | 11 Days | 10 | 5.01 to 10.00 | 8 | 12 | 42.5 | 58 | 6 | 8000 | 0.5 | 0.5 | 2.8X10-5 | Both sides keyway | K2 | 2 | 1 | K4 | 4 | 1.8 |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4,001 to 10,000 | Feature | High accuracy / Backlash 0 / Small / Heat Resistant | Body Material | Aluminum |
Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.41 to 1.0 | Allowable Angular Misalignment(deg) | 3 |
Buffer Part Material | Aluminum | Disc Part Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
This page is Servo couplings / grub screw clamping / 2 discs: steel / body: aluminium / SDAB / SUNGIL, part number SDAB-42-8K2X12K4.
You can find the detail information about specifications and dimensions on part number SDAB-42-8K2X12K4.
Configure
Basic Attributes
Type
Rated torque range(N•m)
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Rated Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
With or without Keyway
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SDAB-42-10K3X11 |
SDAB-42-10K3X11K4 |
SDAB-42-10K3X12 |
SDAB-42-8K2X12K5 |
SDAB-42-8K2X14 |
SDAB-42-8K2X14K5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.54 € | 1 | 11 Days | 10 | 5.01 to 10.00 | 10 | 11 | 42.5 | 58 | 6 | 8000 | 0.5 | 0.5 | 2.8X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
53.36 € | 1 | 11 Days | 10 | 5.01 to 10.00 | 10 | 11 | 42.5 | 58 | 6 | 8000 | 0.5 | 0.5 | 2.8X10-5 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
51.54 € | 1 | 11 Days | 10 | 5.01 to 10.00 | 10 | 12 | 42.5 | 58 | 6 | 8000 | 0.5 | 0.5 | 2.8X10-5 | One Side Key Way | K3 | 3 | 1.4 | - | - | - | ||
53.36 € | 1 | 11 Days | 10 | 5.01 to 10.00 | 8 | 12 | 42.5 | 58 | 6 | 8000 | 0.5 | 0.5 | 2.8X10-5 | Both sides keyway | K2 | 2 | 1 | K5 | 5 | 2.3 | ||
51.54 € | 1 | 11 Days | 10 | 5.01 to 10.00 | 8 | 14 | 42.5 | 58 | 6 | 8000 | 0.5 | 0.5 | 2.8X10-5 | One Side Key Way | K2 | 2 | 1 | - | - | - | ||
53.36 € | 1 | 11 Days | 10 | 5.01 to 10.00 | 8 | 14 | 42.5 | 58 | 6 | 8000 | 0.5 | 0.5 | 2.8X10-5 | Both sides keyway | K2 | 2 | 1 | K5 | 5 | 2.3 |