Servo couplings / hub clamping / 2 discs: steel / body: aluminium / SDAB / SUNGIL (Part Numbers - CAD Download)

Servo couplings / hub clamping / 2 discs: steel / body: aluminium / SDAB / SUNGIL
  • Promotional pricing
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

Loading...

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Max. Rotational Speed Range(r/min) 4,001 to 10,000 Feature High accuracy / Backlash 0 / Small / Heat Resistant Body Material Aluminum
Category Coupling body Allowable Lateral Misalignment Range(mm) 0.41 to 1.0 Allowable Angular Misalignment(deg) 3
Buffer Part Material Aluminum Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

Tech Support