Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SDS-26-6X6.35K2
Part Number
|
---|
SDS-26-6X6.35K2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Misalignment | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Feature | Category | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.95 € | 1 | 11 Days | 10 | Angular Misalignment / Axial Misalignment | 1.01 to 3.00 | 6 | 6.35 | 26.6 | 17.6 | 10,001 to 78,000 | High accuracy / Backlash 0 / Small | Coupling body | 1.5 | 12000 | - | 1 | [Others] Other | 0.15 | 2.0X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Body Material | Aluminum |
---|---|---|---|---|---|
Disc Part Material | Stainless Steel | Operating Temperature Range(°C) | -50::200 |
This page is Servo couplings / grub screw clamping, feather key / 1 disc: steel / body: aluminium / SHDS-56 / SUNGIL, part number SDS-26-6X6.35K2.
You can find the detail information about specifications and dimensions on part number SDS-26-6X6.35K2.
Configure
Basic Attributes
Allowable Misalignment
Feature
Allowable Lateral Misalignment(mm)
Buffer Part Material
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
Type
Rated torque range(N•m)
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Category
Rated Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Angular Misalignment(deg)
With or without Keyway
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SDS-16-3X5 |
SDS-16-3X5K2 |
SDS-16-4.5X4.5 |
SDS-26-6X6.35K3 |
SDS-26-6X6K2 |
SDS-26-6X6K3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Misalignment | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Feature | Category | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Buffer Part Material | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.13 € | 1 | 10 Days | 10 | Angular Misalignment / Axial Misalignment | 1.01 to 3.00 | 3 | 5 | 16 | 12 | 10,001 to 78,000 | High accuracy / Backlash 0 / Small / Heat Resistant | Coupling body | 0.5 | 16000 | - | 0.5 | Aluminum | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
18.95 € | 1 | 11 Days | 10 | Angular Misalignment / Axial Misalignment | 1.01 to 3.00 | 3 | 5 | 16 | 12 | 10,001 to 78,000 | High accuracy / Backlash 0 / Small / Heat Resistant | Coupling body | 0.5 | 16000 | - | 0.5 | Aluminum | 0.1 | 1.8X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
17.13 € | 1 | 10 Days | 10 | Angular Misalignment / Axial Misalignment | 0.05 to 1.00 | 4.5 | 4.5 | 16 | 12 | 10,001 to 78,000 | High accuracy / Backlash 0 / Small | Coupling body | 0.5 | 16000 | - | 0.5 | [Others] Other | 0.1 | 1.8X10-7 | No Keyway | - | - | - | - | - | - | ||
23.95 € | 1 | 11 Days | 10 | Angular Misalignment / Axial Misalignment | 1.01 to 3.00 | 6 | 6.35 | 26.6 | 17.6 | 10,001 to 78,000 | High accuracy / Backlash 0 / Small | Coupling body | 1.5 | 12000 | - | 1 | [Others] Other | 0.15 | 2.0X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
23.95 € | 1 | 11 Days | 10 | Angular Misalignment / Axial Misalignment | 1.01 to 3.00 | 6 | 6 | 26.6 | 17.6 | 10,001 to 78,000 | High accuracy / Backlash 0 / Small | Coupling body | 1.5 | 12000 | - | 1 | [Others] Other | 0.15 | 2.0X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
23.95 € | 1 | 11 Days | 10 | Angular Misalignment / Axial Misalignment | 1.01 to 3.00 | 6 | 6 | 26.6 | 17.6 | 10,001 to 78,000 | High accuracy / Backlash 0 / Small | Coupling body | 1.5 | 12000 | - | 1 | [Others] Other | 0.15 | 2.0X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 |