Servo couplings / grub screw clamping, feather key / 1 disc: steel / body: aluminium / SHDS-56 / SUNGIL (Part Numbers - CAD Download)

Servo couplings / grub screw clamping, feather key / 1 disc: steel / body: aluminium / SHDS-56 / SUNGIL
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDS-22-9.525K4X9.525K3

Part Number
SDS-22-9.525K4X9.525K3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Misalignment Rated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Category Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
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
24.48 €

1 11 Days 10Angular Misalignment / Eccentricity / Axial Misalignment1.01 to 3.009.5259.52522.214.810,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant-1.1120000.021[Others] Other±0.16.9X10-7With KeywayK441.8K331.4

Loading...

  1. 1

Basic information

Type Disc Type Application Servo Motor / Stepping Motor Body Material Aluminum
Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

This page is Servo couplings / grub screw clamping, feather key / 1 disc: steel / body: aluminium / SHDS-56 / SUNGIL, part number SDS-22-9.525K4X9.525K3.
You can find the detail information about specifications and dimensions on part number SDS-22-9.525K4X9.525K3.

Variation of this product

Part Number
SDS-16-3X5
SDS-16-3X5K2
SDS-16-4.5X4.5
SDS-22-9.525K4X9.525K4
SDS-22-9.525X9.525
SDS-22-9.525X9.525K2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Misalignment Rated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Category Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
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
17.13 €

1 10 Days 10Angular Misalignment / Axial Misalignment1.01 to 3.0035161210,001 to 78,000High accuracy / Backlash 0 / Small / Heat ResistantCoupling body0.516000-0.5Aluminum0.11.8X10-7No Keyway------

18.95 €

1 11 Days 10Angular Misalignment / Axial Misalignment1.01 to 3.0035161210,001 to 78,000High accuracy / Backlash 0 / Small / Heat ResistantCoupling body0.516000-0.5Aluminum0.11.8X10-7One Side Key Way---K221

17.13 €

1 10 Days 10Angular Misalignment / Axial Misalignment0.05 to 1.004.54.5161210,001 to 78,000High accuracy / Backlash 0 / SmallCoupling body0.516000-0.5[Others] Other0.11.8X10-7No Keyway------

24.48 €

1 11 Days 10Angular Misalignment / Eccentricity / Axial Misalignment1.01 to 3.009.5259.52522.214.810,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant-1.1120000.021[Others] Other±0.16.9X10-7With KeywayK441.8K441.8

20.85 €

1 10 Days 10Angular Misalignment / Axial Misalignment1.01 to 3.009.5259.52522.214.810,001 to 78,000High accuracy / Backlash 0 / Small / Heat ResistantCoupling body1.112000-1Aluminum0.16.9X10-7No Keyway------

22.66 €

1 11 Days 10Angular Misalignment / Eccentricity / Axial Misalignment1.01 to 3.009.5259.52522.214.810,001 to 78,000High accuracy / Backlash 0 / Small / Heat Resistant-1.1120000.021[Others] Other±0.16.9X10-7One Side Key Way---K221

Tech Support