Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDS / SUNGIL (Part Numbers - CAD Download)

Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDS / SUNGIL
Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDS-22C-5K2X7

Part Number
SDS-22C-5K2X7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Misalignment Rated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Category Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
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
28.80 €

1 11 Days 10Angular Misalignment / Axial Misalignment1.01 to 3.005722.219.6High accuracy / Backlash 0 / SmallCoupling body1.110000--1[Others] Other0.11.0X10-6One Side Key WayK221---

Loading...

  1. 1

Basic information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4,001 to 10,000
Body Material Aluminum Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

This page is Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDS / SUNGIL, part number SDS-22C-5K2X7.
You can find the detail information about specifications and dimensions on part number SDS-22C-5K2X7.

Variation of this product

Part Number
SDS-100C-20K6X20K8
SDS-100C-20K6X22
SDS-100C-20K6X22K6
SDS-22C-5K2X7K2
SDS-22C-5K2X7K3
SDS-22C-5K2X8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Misalignment Rated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Category Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
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
116.78 €

1 11 Days 10Angular Misalignment / Eccentricity / Axial Misalignment100~Less than 5002020104.571High accuracy / Backlash 0 / Heat ResistantCoupling body2206000-02Aluminum±0.42.2X10-3With KeywayK662.8K883.3

114.88 €

1 11 Days 10Angular Misalignment / Axial Misalignment100~Less than 5002022104.571High accuracy / Backlash 0 / Heat ResistantCoupling body22060000.41 to 1.0-2Aluminum0.42.2X10-3One Side Key WayK662.8---

116.78 €

1 11 Days 10Angular Misalignment / Axial Misalignment100~Less than 5002022104.571High accuracy / Backlash 0 / Heat ResistantCoupling body22060000.41 to 1.0-2Aluminum0.42.2X10-3Both sides keywayK662.8K662.8

30.61 €

1 11 Days 10Angular Misalignment / Axial Misalignment1.01 to 3.005722.219.6High accuracy / Backlash 0 / SmallCoupling body1.110000--1[Others] Other0.11.0X10-6Both sides keywayK221K221

30.61 €

1 11 Days 10Angular Misalignment / Axial Misalignment1.01 to 3.005722.219.6High accuracy / Backlash 0 / SmallCoupling body1.110000--1[Others] Other0.11.0X10-6Both sides keywayK221K331.4

28.80 €

1 11 Days 10Angular Misalignment / Axial Misalignment1.01 to 3.005822.219.6High accuracy / Backlash 0 / SmallCoupling body1.110000--1[Others] Other0.11.0X10-6One Side Key WayK221---

Tech Support