Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDS / SUNGIL (Part Numbers - CAD Download)

Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDS / SUNGIL
Structure that adjusts axis misalignment by deflection of a thin metal disc. Large torque transmission, even at high-speeds. Simple structure that is easy to remove. Clamping type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SDS-19C-6K3X6

Part Number
SDS-19C-6K3X6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Misalignment Rated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Category Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

26.30 €

1 11 Days 10Angular Misalignment / Axial Misalignment0.05 to 1.00661919.3High accuracy / Backlash 0 / SmallCoupling body0.914000--1[Others] Other0.14.0X10-7One Side Key WayK331.4---

Loading...

  1. 1

Basic information

Type Disc Type Application Servo Motor / Stepping Motor Max. Rotational Speed Range(r/min) 4,001 to 10,000
Body Material Aluminum Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

This page is Servo couplings / hub clamping, feather key / 1 disc: steel / body: aluminium / SDS / SUNGIL, part number SDS-19C-6K3X6.
You can find the detail information about specifications and dimensions on part number SDS-19C-6K3X6.

Variation of this product

Part Number
SDS-100C-20K6X20K8
SDS-100C-20K6X22
SDS-100C-20K6X22K6
SDS-19C-6K3X6K2
SDS-19C-6K3X6K3
SDS-19C-6X6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable Misalignment Rated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Category Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

116.78 €

1 11 Days 10Angular Misalignment / Eccentricity / Axial Misalignment100~Less than 5002020104.571High accuracy / Backlash 0 / Heat ResistantCoupling body2206000-02Aluminum±0.42.2X10-3With KeywayK662.8K883.3

114.88 €

1 11 Days 10Angular Misalignment / Axial Misalignment100~Less than 5002022104.571High accuracy / Backlash 0 / Heat ResistantCoupling body22060000.41 to 1.0-2Aluminum0.42.2X10-3One Side Key WayK662.8---

116.78 €

1 11 Days 10Angular Misalignment / Axial Misalignment100~Less than 5002022104.571High accuracy / Backlash 0 / Heat ResistantCoupling body22060000.41 to 1.0-2Aluminum0.42.2X10-3Both sides keywayK662.8K662.8

28.12 €

1 11 Days 10Angular Misalignment / Axial Misalignment0.05 to 1.00661919.3High accuracy / Backlash 0 / SmallCoupling body0.914000--1[Others] Other0.14.0X10-7Both sides keywayK331.4K221

28.12 €

1 11 Days 10Angular Misalignment / Axial Misalignment0.05 to 1.00661919.3High accuracy / Backlash 0 / SmallCoupling body0.914000--1[Others] Other0.14.0X10-7Both sides keywayK331.4K331.4

24.49 €

1 10 Days 10Angular Misalignment / Axial Misalignment0.05 to 1.00661919.3High accuracy / Backlash 0 / SmallCoupling body0.914000--1[Others] Other0.14.0X10-7No Keyway------

Tech Support