Claw couplings / hub clamping, feather key / claw disc: POM, PU, polyester elastomer / body: aluminium / SJC / SUNGIL (Part Numbers - CAD Download)

Claw couplings / hub clamping, feather key / claw disc: POM, PU, polyester elastomer / body: aluminium / SJC / SUNGIL
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SJC-55C-GR-12K5X25K7

Part Number
SJC-55C-GR-12K5X25K7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Disc Part Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

57.35 €

1 10 Days 1020.01 to 50.0012255578.34,001 to 10,000High torsional rigidity / Backlash 0 / Vibration Absorption3565000.09[Polyurethane] Polyurethane ElastomerAluminum-30~901.41.6X10-4Both sides keywayK552.3K773

Loading...

  1. 1

Basic information

Type Jaw Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor
Body Material Aluminum Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02 to 0.2
Allowable Angular Misalignment(deg) 1

This page is Claw couplings / hub clamping, feather key / claw disc: POM, PU, polyester elastomer / body: aluminium / SJC / SUNGIL, part number SJC-55C-GR-12K5X25K7.
You can find the detail information about specifications and dimensions on part number SJC-55C-GR-12K5X25K7.

Variation of this product

Part Number
SJC-100C-GR-20K6X20K8
SJC-100C-GR-20K6X22
SJC-100C-GR-20K6X22K6
SJC-55C-GR-12K5X25K8
SJC-55C-GR-12K5X25K9
SJC-55C-GR-12K5X26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Max. Rotational Speed Range
(r/min)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Disc Part Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

161.17 €

1 10 Days 10100~Less than 5002020104140.22001 to 4,000High torsional rigidity / Backlash 0 / Vibration Absorption30035000.15[Polyurethane] Polyurethane ElastomerAluminum-30~90204.6X10-3Both sides keywayK662.8K883.3

157.37 €

1 10 Days 10100~Less than 5002022104140.22001 to 4,000High torsional rigidity / Backlash 0 / Vibration Absorption30035000.15[Polyurethane] Polyurethane ElastomerAluminum-30~90204.6X10-3One Side Key WayK662.8---

161.17 €

1 10 Days 10100~Less than 5002022104140.22001 to 4,000High torsional rigidity / Backlash 0 / Vibration Absorption30035000.15[Polyurethane] Polyurethane ElastomerAluminum-30~90204.6X10-3Both sides keywayK662.8K662.8

57.35 €

1 10 Days 1020.01 to 50.0012255578.34,001 to 10,000High torsional rigidity / Backlash 0 / Vibration Absorption3565000.09[Polyurethane] Polyurethane ElastomerAluminum-30~901.41.6X10-4Both sides keywayK552.3K883.3

57.35 €

1 10 Days 1020.01 to 50.0012255578.34,001 to 10,000High torsional rigidity / Backlash 0 / Vibration Absorption3565000.09PolyacetalAluminum-30~90±1.401.6X10-4With KeywayK552.3K993.3

51.91 €

1 10 Days 1020.01 to 50.0012265578.34,001 to 10,000High torsional rigidity / Backlash 0 / Vibration Absorption3565000.09[Polyurethane] Polyurethane ElastomerAluminum-30~901.41.6X10-4One Side Key WayK552.3---

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360