Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SJC-20C-GR-6X6
Part Number
|
---|
SJC-20C-GR-6X6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Disc Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.63 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 6 | 20 | 30 | 10,001 to 78,000 | High torsional rigidity / Backlash 0 / Vibration Absorption / Small | 3 | 15000 | 0.07 | [Others] Polyester Elastomer | Aluminum | -30~90 | 0.8 | 1.1X10-6 | No Keyway | - | - | - | - | - | - |
Loading...
Type | Jaw Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Servo Motor |
---|---|---|---|---|---|
Body Material | Aluminum | Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 |
Allowable Angular Misalignment(deg) | 1 |
This page is Claw couplings / hub clamping, feather key / claw disc: POM, PU, polyester elastomer / body: aluminium / SJC / SUNGIL, part number SJC-20C-GR-6X6.
You can find the detail information about specifications and dimensions on part number SJC-20C-GR-6X6.
Configure
Basic Attributes
Feature
Buffer Part Material
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Type
Rated torque range(N•m)
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Max. Rotational Speed Range(r/min)
Rated Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
Disc Part Material
With or without Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SJC-100C-GR-20K6X20K8 |
SJC-100C-GR-20K6X22 |
SJC-100C-GR-20K6X22K6 |
SJC-20C-GR-6X6.35 |
SJC-20C-GR-6X6.35K2 |
SJC-20C-GR-6X6.35K3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Max. Rotational Speed Range (r/min) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Disc Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
161.17 € | 1 | 10 Days | 10 | 100~Less than 500 | 20 | 20 | 104 | 140.2 | 2001 to 4,000 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 3500 | 0.15 | [Polyurethane] Polyurethane Elastomer | Aluminum | -30~90 | 20 | 4.6X10-3 | Both sides keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
157.37 € | 1 | 10 Days | 10 | 100~Less than 500 | 20 | 22 | 104 | 140.2 | 2001 to 4,000 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 3500 | 0.15 | [Polyurethane] Polyurethane Elastomer | Aluminum | -30~90 | 20 | 4.6X10-3 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
161.17 € | 1 | 10 Days | 10 | 100~Less than 500 | 20 | 22 | 104 | 140.2 | 2001 to 4,000 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 3500 | 0.15 | [Polyurethane] Polyurethane Elastomer | Aluminum | -30~90 | 20 | 4.6X10-3 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
17.63 € | 1 | 9 Days | 10 | 1.01 to 3.00 | 6 | 6.35 | 20 | 30 | 10,001 to 78,000 | High torsional rigidity / Backlash 0 / Small / Vibration Absorption | 3 | 15000 | 0.07 | [Others] Polyester Elastomer | Aluminum | -30~90 | 0.8 | 1.1X10-6 | No Keyway | - | - | - | - | - | - | ||
21.26 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 6 | 6.35 | 20 | 30 | 10,001 to 78,000 | High torsional rigidity / Backlash 0 / Small / Vibration Absorption | 3 | 15000 | 0.07 | [Others] Polyester Elastomer | Aluminum | -30~90 | 0.8 | 1.1X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
21.26 € | 1 | 10 Days | 10 | 1.01 to 3.00 | 6 | 6.35 | 20 | 30 | 10,001 to 78,000 | High torsional rigidity / Backlash 0 / Small / Vibration Absorption | 3 | 15000 | 0.07 | [Others] Polyester Elastomer | Aluminum | -30~90 | 0.8 | 1.1X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 |