Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SJCM-55C-GR-15K6X16K6
Part Number
|
---|
SJCM-55C-GR-15K6X16K6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Disc Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.32 € | 1 | 10 Days | 10 | 20.01 to 50.00 | 15 | 16 | 55 | 59.3 | High torsional rigidity / Backlash 0 / Vibration Absorption | 35 | 4000 | 0.09 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 1.4 | 1.3X10-4 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 |
Loading...
Type | Jaw Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Servo Motor |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 2001 to 4,000 | Body Material | Aluminum | Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02 to 0.2 | Allowable Angular Misalignment(deg) | 1 |
This page is Claw couplings / hub clamping, feather key / claw disc: POM, PU / body: aluminium / SJCM / SUNGIL, part number SJCM-55C-GR-15K6X16K6.
You can find the detail information about specifications and dimensions on part number SJCM-55C-GR-15K6X16K6.
Configure
Basic Attributes
Feature
Buffer Part Material
Disc Part Material
Type
Rated torque range(N•m)
Shaft Hole Dia.(Already processed) D1(mm)
Shaft Hole Dia.(Already processed) D2(mm)
Outer Diameter D(mm)
Overall Length L(mm)
Rated Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment(mm)
With or without Keyway
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SJCM-100C-GR-20K6X20K8 |
SJCM-100C-GR-20K6X22 |
SJCM-100C-GR-20K6X22K6 |
SJCM-55C-GR-15K6X18 |
SJCM-55C-GR-15K6X18K6 |
SJCM-55C-GR-15K6X18K7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rated torque range (N•m) | Shaft Hole Dia.(Already processed) D1 (mm) | Shaft Hole Dia.(Already processed) D2 (mm) | Outer Diameter D (mm) | Overall Length L (mm) | Feature | Rated Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment (mm) | Buffer Part Material | Disc Part Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
188.43 € | 1 | 10 Days | 10 | 100~Less than 500 | 20 | 20 | 104 | 96.2 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 3000 | 0.15 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | Both sides keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
184.64 € | 1 | 10 Days | 10 | 100~Less than 500 | 20 | 22 | 104 | 96.2 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 3000 | 0.15 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
188.43 € | 1 | 10 Days | 10 | 100~Less than 500 | 20 | 22 | 104 | 96.2 | High torsional rigidity / Backlash 0 / Vibration Absorption | 300 | 3000 | 0.15 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 20 | 3.1X10-3 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
56.89 € | 1 | 10 Days | 10 | 20.01 to 50.00 | 15 | 18 | 55 | 59.3 | High torsional rigidity / Backlash 0 / Vibration Absorption | 35 | 4000 | 0.09 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 1.4 | 1.3X10-4 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
62.32 € | 1 | 10 Days | 10 | 20.01 to 50.00 | 15 | 18 | 55 | 59.3 | High torsional rigidity / Backlash 0 / Vibration Absorption | 35 | 4000 | 0.09 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 1.4 | 1.3X10-4 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
62.32 € | 1 | 10 Days | 10 | 20.01 to 50.00 | 15 | 18 | 55 | 59.3 | High torsional rigidity / Backlash 0 / Vibration Absorption | 35 | 4000 | 0.09 | [Polyurethane] Polyurethane Elastomer | - | -30~90 | 1.4 | 1.3X10-4 | Both sides keyway | K6 | 6 | 2.8 | K7 | 7 | 3 |