Claw couplings / hub clamping, feather key / claw disc: POM, PU / body: aluminium / SJCM / SUNGIL (Part Numbers - CAD Download)

Claw couplings / hub clamping, feather key / claw disc: POM, PU / body: aluminium / SJCM / SUNGIL
Simple structure comprising of two hubs and one insert, with the insert relieving shock when the inertial load starts and stops. Easy installation and removal type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SJCM-55C-GR-15K6X28

Part Number
SJCM-55C-GR-15K6X28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Disc Part Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
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
56.89 €

1 10 Days 1020.01 to 50.0015285559.3High torsional rigidity / Backlash 0 / Vibration Absorption3540000.09[Polyurethane] Polyurethane Elastomer--30~901.41.3X10-4One Side Key WayK662.8---

Loading...

  1. 1

Basic information

Type Jaw Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor
Max. Rotational Speed Range(r/min) 2001 to 4,000 Body Material Aluminum Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02 to 0.2 Allowable Angular Misalignment(deg) 1

This page is Claw couplings / hub clamping, feather key / claw disc: POM, PU / body: aluminium / SJCM / SUNGIL, part number SJCM-55C-GR-15K6X28.
You can find the detail information about specifications and dimensions on part number SJCM-55C-GR-15K6X28.

Variation of this product

Part Number
SJCM-100C-GR-20K6X20K8
SJCM-100C-GR-20K6X22
SJCM-100C-GR-20K6X22K6
SJCM-55C-GR-15K6X28K10
SJCM-55C-GR-15K6X28K8
SJCM-55C-GR-15K6X28K9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Disc Part Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
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
188.43 €

1 10 Days 10100~Less than 500202010496.2High torsional rigidity / Backlash 0 / Vibration Absorption30030000.15[Polyurethane] Polyurethane Elastomer--30~90203.1X10-3Both sides keywayK662.8K883.3

184.64 €

1 10 Days 10100~Less than 500202210496.2High torsional rigidity / Backlash 0 / Vibration Absorption30030000.15[Polyurethane] Polyurethane Elastomer--30~90203.1X10-3One Side Key WayK662.8---

188.43 €

1 10 Days 10100~Less than 500202210496.2High torsional rigidity / Backlash 0 / Vibration Absorption30030000.15[Polyurethane] Polyurethane Elastomer--30~90203.1X10-3Both sides keywayK662.8K662.8

62.32 €

1 10 Days 1020.01 to 50.0015285559.3High torsional rigidity / Backlash 0 / Vibration Absorption3540000.09[Polyurethane] Polyurethane Elastomer--30~901.41.3X10-4Both sides keywayK662.8K10103.3

62.32 €

1 10 Days 1020.01 to 50.0015285559.3High torsional rigidity / Backlash 0 / Vibration Absorption3540000.09[Polyurethane] Polyurethane Elastomer--30~901.41.3X10-4Both sides keywayK662.8K883.3

62.32 €

1 10 Days 1020.01 to 50.0015285559.3High torsional rigidity / Backlash 0 / Vibration Absorption3540000.09---30~90±1.401.3X10-4Both sides keywayK662.8K993.3

Tech Support