Claw couplings / hub clamping, feather key / claw disc: POM, PU / body: aluminium / SJCM / SUNGIL (Part Numbers - CAD Download)

Claw couplings / hub clamping, feather key / claw disc: POM, PU / body: aluminium / SJCM / SUNGIL
Simple structure comprising of two hubs and one insert, with the insert relieving shock when the inertial load starts and stops. Easy installation and removal type product. SUNGIL The company is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Part Material Disc Part Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

Loading...

Basic information

Type Jaw Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor
Max. Rotational Speed Range(r/min) 2001 to 4,000 Body Material Aluminum Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02 to 0.2 Allowable Angular Misalignment(deg) 1

Tech Support