Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SHDW / SUNGIL (Part Numbers - CAD Download)

Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SHDW / SUNGIL
Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SHDW-56-10K3X22

Part Number
SHDW-56-10K3X22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

99.00 €

1 12 Days 1020.01 to 50.0010225660.5High torsional rigidity / High Torque / Backlash 0 / Heat Resistant308200-0.34.6X10-5One Side Key WayK331.4---

Loading...

  1. 1

Basic information

Type Disc Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Servo Motor / Stepping Motor
Max. Rotational Speed Range(r/min) 4,001 to 10,000 Body Material Aluminum Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.21 to 0.40 Allowable Lateral Misalignment(mm) 0.3 Allowable Angular Misalignment(deg) 1
Disc Part Material Stainless Steel Operating Temperature Range(°C) -50::200

This page is Servo couplings / grub screw clamping, feather key / 2 discs: steel / body: aluminium / SHDW / SUNGIL, part number SHDW-56-10K3X22.
You can find the detail information about specifications and dimensions on part number SHDW-56-10K3X22.

Variation of this product

Part Number
SHDW-56-10K3X11
SHDW-56-10K3X11K4
SHDW-56-10K3X12
SHDW-56-10K3X22K6
SHDW-56-10K3X22K7
SHDW-56-10K3X22K8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSRated torque range
(N•m)
Shaft Hole Dia.(Already processed) D1
(mm)
Shaft Hole Dia.(Already processed) D2
(mm)
Outer Diameter D
(mm)
Overall Length L
(mm)
Feature Rated Torque
(Nm)
Max. Rotational Speed
(r/min)
Buffer Part Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

99.00 €

1 12 Days 1020.01 to 50.0010115660.5High Torque / High torsional rigidity / Backlash 0 / Heat Resistant308200-0.34.6X10-5One Side Key WayK331.4---

100.81 €

1 12 Days 1020.01 to 50.0010115660.5High Torque / High torsional rigidity / Backlash 0 / Heat Resistant308200-0.34.6X10-5Both sides keywayK331.4K441.8

99.00 €

1 12 Days 1020.01 to 50.0010125660.5High Torque / High torsional rigidity / Backlash 0 / Heat Resistant308200-0.34.6X10-5One Side Key WayK331.4---

101.73 €

1 12 Days 1020.01 to 50.0010225660.5High Torque / High torsional rigidity / Backlash 0 / Heat Resistant308200-0.34.6X10-5Both sides keywayK331.4K662.8

101.73 €

1 12 Days 1020.01 to 50.0010225660.5High Torque / High torsional rigidity / Backlash 0 / Heat Resistant308200-0.34.6X10-5Both sides keywayK331.4K773

101.73 €

1 12 Days 1020.01 to 50.0010225660.5High Torque / High torsional rigidity / Backlash 0 / Heat Resistant308200-0.34.6X10-5Both sides keywayK331.4K883.3

Tech Support