3-Digit Character Combination Lock

3-Digit Character Combination Lock
  • Volume Discount
· Material - Zinc die cast / Body width (mm) - 34· Body length (mm) - 33
· Size C (mm) - 18
· D (mm) - 15
· Size E (mm) - 9
· Size F (mm) - 11.5/ Hanger length (ø mm) - 3
· Header dimensions (mm) - W55 × H120 × D12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G-077

Part Number
G-077
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.47 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Type Character (Numbers) Combined Tablet Material Zinc Diecast Main Body Width(mm) 34
Main Body Overall Length(mm) 33 Size C(mm) 18 Size D(mm) 15
Size E(mm) 9 Size F(mm) 11.5 Hanger diameter(φ mm) 3
Header dimension(mm) W55×H120×D12 Product Name Three-digit character combined lock (Black)

This page is 3-Digit Character Combination Lock, part number G-077.
You can find the detail information about specifications and dimensions on part number G-077.

Tech Support