Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G-255 |
G-256 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Width (mm) | Overall Length (mm) | Main Body Overall Length (mm) | Size D (mm) | Size E (mm) | Hanger diameter (φ mm) | Main Body Thickness (mm) | Header dimension (mm) | Product Name | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.08 € | 1 | Available |
Same day
Stock | 30 | 88.5 | 29.0 | 59.5 | 25.6 | 4.8 | 13.0 | W55×H132×D17 | Dimple padlock hanger length 30 mm | |
41.60 € | 1 | Available |
Same day
Stock | 40 | 103.2 | 33 | 70.2 | 34.8 | 6.4 | 14.7 | W75×H132×D17 | Dimple Padlock Hanger Length 40mm |
Loading...
Type | Padlock | Main Body Material | Brass | Hanger Material | Stainless Steel (EN 1.4301 Equiv.) |
---|
Configure
Stock
Basic Attributes
Main Body Width(mm)
Overall Length(mm)
Main Body Overall Length(mm)
Size D(mm)
Size E(mm)
Hanger diameter(φ mm)
Main Body Thickness(mm)
Header dimension(mm)
Type
Filter by standard shipping days
Optional Attributes