Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
E5EC-CX4D5M-000 |
E5EC-QR4D5M-000 |
E5EC-QX4D5M-000 |
E5EC-QX4D5M-009 |
E5EC-RX4D5M-000 |
E5EC-RX4D5M-010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Control Method | Number of Input Points (pcs.) | Failure Detecting Function | Indicated Temperature Range (℃) | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Input type | Communication | Remote SP input | Transmission input | Width (mm) | Height (mm) | Depth (mm) | External Reset Possible | Error Registration Possible | With Detachable Clamps | Number of Measuring Circuits | Number of Contacts as Change-Over Contact | Number of Contacts as Normally Closed Contact | Number of Contacts as Normally Open Contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
538.50 € | 1 | 3 Days | - | - | - | -200~2300 | AC/DC21.6–26.4 | - | - | - | - | - | - | - | - | - | 48 | 96 | 60 | false | false | false | 1 | 0 | 0 | 4 | ||
471.10 € | 1 | 3 Days | - | - | - | -200~2300 | AC/DC21.6–26.4 | - | - | - | - | - | - | - | - | - | 48 | 96 | 60 | false | false | false | 1 | 0 | 0 | 4 | ||
419.10 € | 1 | 3 Days | - | - | - | -200~2300 | AC/DC21.6–26.4 | - | - | - | - | - | - | - | - | - | 48 | 96 | 60 | false | false | false | 1 | 0 | 0 | 4 | ||
675.00 € | 1 | 3 Days | - | - | - | -200~2300 | AC/DC21.6–26.4 | - | - | - | - | - | - | - | - | - | 48 | 96 | 60 | false | false | false | 1 | 0 | 0 | 4 | ||
419.10 € | 1 | 3 Days | - | - | - | -200~2300 | AC/DC21.6–26.4 | - | - | - | - | - | - | - | - | - | 48 | 96 | 60 | false | false | false | 1 | 0 | 0 | 4 | ||
528.00 € | 1 | 3 Days | - | - | - | -200~2300 | AC/DC21.6–26.4 | - | - | - | - | - | - | - | - | - | 48 | 96 | 60 | false | false | false | 1 | 0 | 0 | 4 |
Loading...
Terminal shape | Screw Terminal Block Type |
---|
Configure
Basic Attributes
Control Method
Number of Input Points(pcs.)
Failure Detecting Function
Control Output 1
Control Output 2
Auxiliary output points
Event Input(Point)
Heater Breakage, SSR Fault Detection Capability
Input type
Communication
Remote SP input
Transmission input
Type
Power Supply Voltage(V)
Width(mm)
Height(mm)
Depth(mm)
External Reset Possible
Error Registration Possible
With Detachable Clamps
Number of Measuring Circuits
Number of Contacts as Change-Over Contact
Number of Contacts as Normally Closed Contact
Number of Contacts as Normally Open Contact
Filter by CAD data type
Filter by standard shipping days
Optional Attributes