Motor Power Cable (For CNB), Standard Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R7A-CAB003S
R7A-CAB005S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(m)

56.75 €

1 6 Days 3

68.05 €

1 6 Days 5

Loading...

  1. 1

Basic information

Type Cable Type Cable classification Standard Cable Cable Type Power Cable
Specifications Standard cable (connector included)

Tech Support