Components / Parts for PREDAN, SUH Pipe (RS2812-1.8)

Components / Parts for PREDAN, SUH Pipe RS2812-1.8

Product Details:

Manufacturer part number: RS2812-1.8

Brand: TMEH

Price: 72.30

Delivery time: 7 Days


Technical Data:

Length: 1800 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RS2812-1.8

Part Number
RS2812-1.8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)

72.30 €

1 7 Days 101800

Loading...

  1. 1

Basic information

Operating Environment Standard Pipe Material EN 1.4512 Equiv. Outer Diameter(Ø) 28
Shape Straight Plate Thickness(mm) 1.2

This page is Components / Parts for PREDAN, SUH Pipe, part number RS2812-1.8.
You can find the detail information about specifications and dimensions on part number RS2812-1.8.

Variation of this product

Part Number
RS2812-1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSLength
(mm)

60.08 €

1 7 Days 101500

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360