Square Type Roof Manhole 1-Type 500 Square (246-223)

Square Type Roof Manhole 1-Type 500 Square 246-223

Product Details:

Manufacturer part number: 246-223

Brand: SUGITA_ACE

Price: 28.01

Delivery time: 9 Days


Technical Data:

Material: Stainless Steel (EN 1.4301 Equiv.)

Finish: -

Size: φ13×250 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

246-223

Part Number
246-223
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Finish Size
(mm)

28.01 €

1 9 Days Stainless Steel (EN 1.4301 Equiv.)-φ13×250

Loading...

  1. 1

Basic information

Type Roof Manholes, Ramps, Suspenders Roof Manholes, Ramps, Hoisting Accessory Types Roof Manholes Specifications -
Part Type Anchor Bolt Note -

Tech Support