Tower Ladder/NTT Type (241-725)

Tower Ladder/NTT Type 241-725

Product Details:

Manufacturer part number: 241-725

Brand: SUGITA_ACE

Price: 51.24

Delivery time: 9 Days


Technical Data:

Material: Steel

Finish: Molten Zinc Plating

Size: φ22×400×320 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

241-725

Part Number
241-725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Finish Size
(mm)

51.24 €

1 9 Days SteelMolten Zinc Platingφ22×400×320

Loading...

  1. 1

Basic information

Type Roof Manholes, Ramps, Suspenders Roof Manholes, Ramps, Hoisting Accessory Types Ramp Specifications NTT Model
Part Type Ramp

Tech Support