Floor Partition, FPP-0191, Sign Pole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FPP-0191

Part Number
FPP-0191
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

132.41 €

1 16 Days

Loading...

  1. 1

Basic information

Type Sign Pole The material of a ball Brass + Steel Finish Chrome/Silver
Partition Pole Height(mm) 895 Partition Pole Diameter(φ) 32 Base size φ300
Base Variation Standard Hook Variation Rotation Type Applicable Sign Plate Thickness 5mm

This page is Floor Partition, FPP-0191, Sign Pole, part number FPP-0191.
You can find the detail information about specifications and dimensions on part number FPP-0191.

Tech Support