Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CAL-UHG-75PB
Part Number
|
---|
CAL-UHG-75PB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (mm) | Wheel Width (mm) | Swivel Radius (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.56 € | 1 | 5 Days | 10 | 99 | Low Floor Heavy Load | 485.01~750.00 | 600 | Phenol | Abrasion Resistance / Chemical Resistance / Heat-Resistance | 78 | 78 | 100 | 100 | 75 | 48 | 57 |
Loading...
Caster Type | Plate Type Universal / Low Floor Heavy Load | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Application | Factory facilities / Vertical lift | Load Category | Heavy Load |
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Properties
Load Range(daN)
Allowable Load(daN)
Wheel Material
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Plate Width(mm)
Wheel Dia. D(mm)
Wheel Width(mm)
Swivel Radius(mm)
Filter by standard shipping days
Optional Attributes