Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E3FB-RP11 5M
Part Number
|
---|
E3FB-RP11 5M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Head shape | Case Material | Amplifier accessory type | Detection distance [classification] (mm) | Reflection type detection method | Operating Environment | Output Format | Connection Method | Cord Length (m) | Timer | Response time (standard mode) (ms) | Laser class | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Material of Optical Surface | Scope of Delivery of the One-Way System | Operation Agent-Safety Class | Housing Material | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Length of Sensor (mm) | Diameter Sensor (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.80 € | 1 | 3 Days | - | - | - | - | [Red] Red light emitting diode | - | - | - | Up to 4000 | - | - | PNP | Integrated Cable Type | 5 | false | 0.5 | None | - | 4000 | - | Plastic | - | Safety class 3 | Metal | Manual adjustment | Programmable/configurable | Polarized red light | Cylinder, screw-thread | false | false | false | 0 | 1 | 100 | 4000 | 44 | 18 | 100 | 2000 | 4000 | 624 | - | - | - | - | - | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 |
Loading...
Type | Photoelectric Sensor | Ambient Operating Temperature(°C) | −25::55 | Ambient Operating Humidity(%) | 35::85 |
---|---|---|---|---|---|
Protective Structure | IP67 | Power Supply Voltage(V) | VDC 10–30 | Operating Mode | Light ON / dark ON switchable |
This page is Photoelectric Sensors [E3FA/E3RA/E3FB/E3RB], part number E3FB-RP11 5M.
You can find the detail information about specifications and dimensions on part number E3FB-RP11 5M.
Configure
Basic Attributes
Detected Objects
Detection Method
Optical axis arrangement type
Beam Shape
Light Source
Head shape
Case Material
Amplifier accessory type
Reflection type detection method
Operating Environment
Opening Angle(°)
Material of Cable Sheath
Scope of Delivery of the One-Way System
AWG-Number
Light Dot(mm²)
Triangulation
Adjustment Range(mm)
Degree of Protection (NEMA)
Type
Detection distance [classification](mm)
Output Format
Connection Method
Cord Length(m)
Timer
Response time (standard mode)(ms)
Laser class
Detection Distance details(mm)
Material of Optical Surface
Operation Agent-Safety Class
Housing Material
Setting Procedure
Type of Switch Function
Type of Light
Construction Type Housing
Analogue Output -10 V ... +10 V
Pre Failure Notice
With Reflector
Number of Contact Energized Outputs With Signalling Function
Number of Semiconductor Outputs With Signalling Function
Max. Output Current(mA)
Max. Switching Distance(mm)
Length of Sensor(mm)
Diameter Sensor(mm)
Min. Reflector Distance(mm)
Switching Frequency(Hz)
Rated Switching Distance(mm)
Wavelength of the Sensor(nm)
Type of Interface for Safety Communication
Explosion Safety Category for Dust
Explosion Safety Category for Gas
With Communication Interface CANOpen
With Communication Interface INTERBUS
With Communication Interface AS-Interface
With Communication Interface PROFIBUS
With Communication Interface SSI
With Restart Blockage
With Communication Interface RS-232
Analogue Output 0 mA ... 20 mA
With Communication Interface RS-485
With Other Analogue Output
With Communication Interface Ethernet
With Communication Interface RS-422
Suitable for Safety Functions
With Communication Interface Analogue
With Monitoring Function Downstream Switching Devices
With Communication Interface Devicenet
Analogue Output 4 mA ... 20 mA
With Communication Interface SSD
Analogue Output 0 V ... 10 V
Number of Protected Contact Energized Outputs
Number of Protected Semiconductor Outputs
Type of Safety According To IEC 61496-1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E3FA-BN22 |
E3FA-BP11 2M |
E3FA-BP12 2M |
E3FB-RP12 2M |
E3FB-RP21 |
E3FB-RP22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Detected Objects | Detection Method | Optical axis arrangement type | Beam Shape | Light Source | Head shape | Case Material | Amplifier accessory type | Detection distance [classification] (mm) | Reflection type detection method | Operating Environment | Output Format | Connection Method | Cord Length (m) | Timer | Response time (standard mode) (ms) | Laser class | Opening Angle (°) | Detection Distance details (mm) | Material of Cable Sheath | Material of Optical Surface | Scope of Delivery of the One-Way System | Operation Agent-Safety Class | Housing Material | Setting Procedure | Type of Switch Function | Type of Light | Construction Type Housing | Analogue Output -10 V ... +10 V | Pre Failure Notice | With Reflector | Number of Contact Energized Outputs With Signalling Function | Number of Semiconductor Outputs With Signalling Function | Max. Output Current (mA) | Max. Switching Distance (mm) | Length of Sensor (mm) | Diameter Sensor (mm) | Min. Reflector Distance (mm) | Switching Frequency (Hz) | Rated Switching Distance (mm) | Wavelength of the Sensor (nm) | AWG-Number | Light Dot (mm²) | Triangulation | Adjustment Range (mm) | Degree of Protection (NEMA) | Type of Interface for Safety Communication | Explosion Safety Category for Dust | Explosion Safety Category for Gas | With Communication Interface CANOpen | With Communication Interface INTERBUS | With Communication Interface AS-Interface | With Communication Interface PROFIBUS | With Communication Interface SSI | With Restart Blockage | With Communication Interface RS-232 | Analogue Output 0 mA ... 20 mA | With Communication Interface RS-485 | With Other Analogue Output | With Communication Interface Ethernet | With Communication Interface RS-422 | Suitable for Safety Functions | With Communication Interface Analogue | With Monitoring Function Downstream Switching Devices | With Communication Interface Devicenet | Analogue Output 4 mA ... 20 mA | With Communication Interface SSD | Analogue Output 0 V ... 10 V | Number of Protected Contact Energized Outputs | Number of Protected Semiconductor Outputs | Type of Safety According To IEC 61496-1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120.10 € | 1 | 3 Days | Transparent Objects | - | - | - | [Red] Red light emitting diode | - | - | - | Up to 2,000 | - | - | NPN | M12 Connector | - | false | 0.5 | None | - | 2000 | - | Plastic | - | Safety class 3 | Plastic | Manual adjustment | Programmable/configurable | Polarized red light | Cylinder, screw-thread | false | false | false | 0 | 1 | 100 | 2000 | 45 | 18 | 100 | 2000 | 2000 | 624 | - | - | - | - | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
118.40 € | 1 | 3 Days | Transparent Objects | - | - | - | [Red] Red light emitting diode | - | - | - | Up to 500 | - | - | PNP | Integrated Cable Type | 2 | false | 0.5 | None | - | 500 | - | Plastic | - | Safety class 3 | Plastic | Manual adjustment | Programmable/configurable | Polarized red light | Cylinder, screw-thread | false | false | false | 0 | 1 | 100 | 500 | 41 | 18 | 100 | 2000 | 500 | 624 | - | - | - | - | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
121.50 € | 1 | 3 Days | Transparent Objects | - | - | - | [Red] Red light emitting diode | - | - | - | Up to 2,000 | - | - | PNP | Integrated Cable Type | 2 | false | 0.5 | None | - | 2000 | - | Plastic | - | Safety class 3 | Plastic | Manual adjustment | Programmable/configurable | Polarized red light | Cylinder, screw-thread | false | false | false | 0 | 1 | 100 | 2000 | 41 | 18 | 100 | 2000 | 2000 | 624 | - | - | - | - | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
98.75 € | 1 | 3 Days | Opaque Objects | - | - | - | [Red] Red light emitting diode | - | - | - | Up to 500 | - | - | PNP | Integrated Cable Type | 2 | false | 0.5 | None | - | 500 | - | Plastic | - | Safety class 3 | Metal | Manual adjustment | Programmable/configurable | Polarized red light | Cylinder, screw-thread | false | false | false | 0 | 1 | 100 | 500 | 44 | 18 | 100 | 2000 | 500 | 624 | - | - | - | - | - | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
94.25 € | 1 | 3 Days | - | - | - | - | [Red] Red light emitting diode | - | - | - | Up to 4000 | - | - | PNP | M12 Connector | - | false | 0.5 | None | - | 4000 | - | Plastic | - | Safety class 3 | Metal | Manual adjustment | Programmable/configurable | Polarized red light | Cylinder, screw-thread | false | false | false | 0 | 1 | 100 | 4000 | 48 | 18 | 100 | 2000 | 4000 | 624 | - | - | - | - | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 | ||
97.20 € | 1 | 3 Days | - | - | - | - | [Red] Red light emitting diode | - | - | - | Up to 500 | - | - | PNP | M12 Connector | - | false | 0.5 | None | - | 500 | - | Plastic | - | Safety class 3 | Metal | Manual adjustment | Programmable/configurable | Polarized red light | Cylinder, screw-thread | false | false | false | 0 | 1 | 100 | 500 | 48 | 18 | 100 | 2000 | 500 | 624 | - | - | - | - | Other | Other | None | None | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | false | 0 | 0 | 1 |