Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
451S-2
Material | Stainless Steel (EN 1.4301 Equiv.) | Finish | Electrolytic Polishing | Length(mm) | 40 |
---|
This page is 451-S Round Bar Latch, part number 451S-2.
You can find the detail information about specifications and dimensions on part number 451S-2.