Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K5100R6
Part Number
|
---|
K5100R6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Chain No. | Number of Teeth (Range Selectable) | Shaft Bore Dia. of Pilot Hole (Range Selectable) (mm) | Outer Diameter (mm) | Pitch Circular Diameter (mm) | The Number of Teeth | Face Width (mm) | Tooth Shape | Pilot Hole Dia. (mm) | Shaft Diameter Range (Maximum) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.04 € | 1 | 8 Days | K5100R | Up to 6 | 21–30 | 205 | 200 | 6 | 18 | S1 | 26 | 75 |
Loading...
Roller Shape | R Roller |
---|
This page is Conveyor Sprocket for R Rollers, part number K5100R6.
You can find the detail information about specifications and dimensions on part number K5100R6.
Configure
Basic Attributes
Type
Chain No.
Number of Teeth (Range Selectable)
Shaft Bore Dia. of Pilot Hole (Range Selectable)(mm)
Outer Diameter(mm)
Pitch Circular Diameter(mm)
The Number of Teeth
Face Width(mm)
Tooth Shape
Pilot Hole Dia.(mm)
Shaft Diameter Range (Maximum)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K10100R8 |
K10150R10 |
K10150R12 |
K5100R8 |
K5150R10 |
K5150R12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Chain No. | Number of Teeth (Range Selectable) | Shaft Bore Dia. of Pilot Hole (Range Selectable) (mm) | Outer Diameter (mm) | Pitch Circular Diameter (mm) | The Number of Teeth | Face Width (mm) | Tooth Shape | Pilot Hole Dia. (mm) | Shaft Diameter Range (Maximum) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
104.60 € | 1 | 8 Days | K10100R | 8–9 | 21–30 | 282 | 261.3 | 8 | 22 | S1 | 30 | 85 | ||
327.91 € | 1 | 8 Days | K10150R | 10~11 | 21–30 | 506 | 485.4 | 10 | 22 | S2 | 30 | 110 | ||
419.73 € | 1 | 8 Days | K10150R | 12–15 | 21–30 | 601 | 579.6 | 12 | 22 | S1 | 30 | 115 | ||
117.85 € | 1 | 8 Days | K5100R | 8–9 | 21–30 | 272 | 261.3 | 8 | 18 | S1 | 26 | 75 | ||
281.29 € | 1 | 8 Days | K5150R | 10~11 | 21–30 | 500 | 485.4 | 10 | 18 | S2 | 26 | 95 | ||
398.16 € | 1 | 8 Days | K5150R | 12–15 | 21–30 | 596 | 579.6 | 12 | 18 | S2 | 26 | 95 |