Special Frame SP Series Equal-Sided Angle (T: 5 mm)

Special Frame SP Series Equal-Sided Angle (T: 5 mm)
Designed for specific purposes like ducts, conveyors, oil pans, shelves, and hinges, etc. Additional work will be a requirement, including flat bars and equilateral angles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AFEL-2005-[15-2000/1]
AFEL-3005-[15-2000/1]
AFEL-4005-[15-2000/1]
AFEL-6005-[15-2000/1]
AFEL-8005-[15-2000/1]
AFEL-9005-[15-2000/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDimension (W)
(mm)
Length
(mm)
1 8 Days 102015 ~ 2000
1 8 Days 103015 ~ 2000
1 8 Days 104015 ~ 2000
1 8 Days 106015 ~ 2000
1 8 Days 108015 ~ 2000
1 8 Days 109015 ~ 2000

Loading...

  1. 1

Basic information

Material EN AW-6063-T5 Equiv. Surface Treatment Anodized Aluminum Treatment (Average of More Than 5μm) Surface Treatment (Painting) Clear Electrodeposited Coating
Thickness (t)(mm) 5

Tech Support